Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_7955 | PLBG0393JA-A | LFBGA | 393 | IC | Yes | 16.00mm | 16.00mm | 1.49mm | ||
MXP | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
L4D | L8.3X3I | TDFN | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
pkg_8018 | PTLG0261JA-A | TFLGA | 261 | IC | Yes | 12.70mm | 12.70mm | 1.18mm | ||
NNK | N84.1.15 | PLCC | 84 | PLASTIC | PLASTIC | Yes | 29.21mm | 29.21mm | 0.00mm | 1.27mm |
AHG80 | WLCSP | 80 | G | PLASTIC | Yes | 4.18mm | 4.18mm | 0.60mm | 0.40mm | |
L4V | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
pkg_8083 | PLQP0044GD-C | LQFP | 44 | IC | Yes | 10.00mm | 10.00mm | 1.55mm | ||
pkg_10081 | SWBG0035ZA-A | S-WFBGA | 35 | IC | Yes | 3.87mm | 2.67mm | 0.73mm | ||
LAG6 | LGA | 6 | G | PLASTIC | Yes | 2.00mm | 2.20mm | 0.60mm | 0.80mm | |
pkg_8146 | PRDP0032BE-A | SDIP | 32 | IC | Yes | 10.16mm | 5.00mm | |||
pkg_10757 | PRSS0004AP-A | TO-220 | 3 | Dic | Yes | 10.00mm | 9.15mm | |||
AHG117 | WLCSP | 117 | G | PLASTIC | Yes | 4.50mm | 4.50mm | 0.60mm | 0.40mm | |
pkg_8209 | PLQP0080KF-A | LFQFP | 80 | IC | Yes | 12.00mm | 12.00mm | 1.27mm | ||
pkg_11316 | SXLG0006JF-A | EFLIP(LGA) | 6 | Dic | Yes | 147.00mm | 2.17mm | 0.25mm | ||
pkg_8272 | PTSB0044GE-F | TSOP(2) | 44 | IC | Yes | 10.16mm | 1.20mm | |||
LNF | L12.4X4B | DFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.00mm |
pkg_11793 | PRBG0576FA-A | HBGA | 576 | IC | Yes | 27.00mm | 27.00mm | 2.90mm | ||
pkg_6885 | PRSS0003DB-A | TO-92(1) | 3 | Dic | Yes | 4.80mm | 3.80mm | 7.30mm | ||
pkg_8334 | TVBG0221KA-A | T-VFBGA | 221 | IC | Yes | 9.00mm | 9.00mm | 0.95mm | ||
LRB | L32.5X5B | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
PCG24 | QSOP | 24 | G | PLASTIC | Yes | 8.70mm | 3.80mm | 1.47mm | 0.64mm | |
LH3 | L32.5X5C | TQFN | 32 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm | |
pkg_7966 | PLBG0048GA-A | LFBGA | 48 | IC | Yes | 8.00mm | 6.00mm | 1.24mm | ||
MYF | M16.3 | SOICW | 16 | PLASTIC | PLASTIC | Yes | 10.34mm | 7.52mm | 0.20mm | 1.27mm |
PTG24 | PDIP | 24 | G | PLASTIC | Yes | 31.75mm | 7.62mm | 3.30mm | 2.54mm | |
L3Y | L24.4X5G | PQFN | 24 | PLASTIC | Yes | 4.00mm | 5.00mm | 0.76mm | 0.50mm | |
pkg_8029 | PLBG0165FF-B | LBGA | 165 | IC | Yes | 15.00mm | 13.00mm | 1.51mm | ||
PBC | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
JS6 | CLCC | 6 | G | HERMET | Yes | 5.00mm | 3.20mm | 1.10mm | 2.54mm | |
MN0009AA | MODULE | 9 | G | MODULE | Yes | 40.80mm | 19.70mm | 9.10mm | 2.54mm | |
pkg_8094 | PLQP0052FA-C | LQFP | 52 | IC | Yes | 14.00mm | 14.00mm | 1.60mm | ||
pkg_10176 | PRSP0008DF-B | SOP | 8 | IC | Yes | 4.89mm | 3.90mm | 1.73mm | ||
NVG12 | VFQFPN | 12 | G | PLASTIC | Yes | 2.50mm | 2.50mm | 0.55mm | 0.40mm | |
pkg_8157 | PRSJ0026DB-B | SOJ | 26 | IC | Yes | 17.40mm | 8.89mm | 3.80mm | ||
pkg_10836 | PLQP0040JC-A | HLQFP | 40 | IC | Yes | 7.00mm | 7.00mm | 1.60mm | ||
ANG80 | FCCSP | 80 | G | PLASTIC | Yes | 4.20mm | 5.50mm | 0.70mm | 0.50mm | |
pkg_8220 | PTSA0032KE-B | TSOP(1) | 32 | IC | Yes | 13.40mm | 8.00mm | 1.20mm | ||
pkg_1145 | PVQN0056KA-A | HVQFN | 56 | IC | Yes | 8.00mm | 8.00mm | 0.95mm | ||
pkg_8282 | PTSB0050GA-B | TSOP(2) | 50 | IC | Yes | 10.16mm | 1.10mm | |||
LNT | L6.1.6X1.6 | uTDFN | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.60mm | 0.00mm | 0.50mm |
pkg_11804 | PLQP0064KC-A | LFQFP | 64 | IC | Yes | 10.00mm | 10.00mm | 1.70mm | ||
pkg_6896 | PRSS0003AF-A | TO-220FL | 3 | Dic | Yes | |||||
pkg_8344 | TVBG0061KA-A | T-VFBGA | 61 | IC | Yes | 5.00mm | 5.00mm | 0.93mm | ||
LRQ | L11.4X4 | DFN | 11 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
WNP | W9X11.99 | WLCSP-TKCURDL | 99 | PLASTIC | PLASTIC | Yes | 4.80mm | 4.00mm | 0.50mm | 0.40mm |
pkg_7497 | PXSN0004JA-A | XLP04 | 4 | Dic | Yes | 1.00mm | 0.60mm | |||
LVD | L28.4X5A | QFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.90mm | 0.50mm |
YGP | L22.4.5X7.5 | Module | 22 | PLASTIC | PLASTIC | Yes | 7.50mm | 4.50mm | 1.85mm | 0.50mm |
pkg_7561 | PRSS0004AJ-C | MP-25ZJ | 3 | Dic | Yes | 10.00mm | 8.50mm |