Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length Sort descending | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_8688 | PRDP0016AC-A | DIP | 16 | IC | Yes | |||||
pkg_8728 | PRDP0036BA-A | DIP | 36 | IC | Yes | |||||
pkg_9497 | PRSS0004ZU-A | TO-3PN | 4 | Dic | Yes | |||||
pkg_6734 | PRSS0004AE-A | LDPAK(L) | 4 | Dic | Yes | |||||
pkg_6768 | PUSF0012ZA-A | MFP12 | 12 | Dic | Yes | |||||
pkg_7519 | PXSF0005KA-A | XSOF | 5 | Dic | Yes | 0.55mm | ||||
pkg_8744 | PTQP0048KA-A | TFQFP | 48 | IC | Yes | |||||
pkg_8844 | PUSF0002ZA-A | TEFP | 2 | Dic | Yes | |||||
pkg_9355 | PWSN0008JD-A | HWSON | 8 | Dic | Yes | 0.80mm | ||||
pkg_6701 | PRSS0004ZD-C | DPAK(S) | 4 | Dic | Yes | |||||
pkg_6778 | PXSN0008ZA-A | MP-6 | 8 | Dic | Yes | |||||
pkg_6888 | PRSS0003DE-A | TO-92(3) | 3 | Dic | Yes | |||||
pkg_7532 | PRSS0008AE-A | SSIP | 8 | Dic | Yes | |||||
pkg_8712 | PRSP0040GB-A | HSOP | 40 | IC | Yes | |||||
pkg_8761 | PTSP0064KA-A | TSSOP | 64 | IC | Yes | 1.20mm | ||||
pkg_8810 | PLZZ0004CB-A | TSOT89 | 4 | Dic | Yes | |||||
pkg_20006 | PRBG1022GC-A | FBGA | 1022 | Yes | ||||||
pkg_11872 | PRSS0004AV-A | TO-263S | 4 | Dic | Yes | |||||
pkg_6725 | PRSS0003AD-A | TO-220FM | 3 | Dic | Yes | |||||
pkg_7542 | PRSS0004ZM-A | MP-3 | 3 | Dic | Yes | |||||
pkg_8730 | PRSP0036GB-A | SSOP | 36 | IC | Yes | |||||
pkg_8779 | PLBG0114GA-A | LBGA | 114 | IC | Yes | |||||
pkg_8832 | PWSN0008DD-B | WPAK-D(3) | 8 | Dic | Yes | 0.85mm | ||||
pkg_1300 | PRSS0004ZC-A | TO-3PL | 4 | IC | Yes | |||||
pkg_6735 | PRSS0004ZD-A | DPAK(L)-(1) | 4 | Dic | Yes | |||||
pkg_6769 | PWSF0002ZB-A | SRP-F | 2 | Dic | Yes | |||||
pkg_8746 | PVQN0048KB-A | VQFN | 48 | IC | Yes | |||||
pkg_8795 | PXSF0006LA-A | EMPAK | 6 | Dic | Yes | |||||
pkg_8846 | PXSN0002ZA-A | MP-8 | 2 | Dic | Yes | |||||
pkg_6702 | PLSP0003ZC-A | MPAK | 3 | Dic | Yes | |||||
pkg_6747 | PTZZ0005DA-A | LFPAK | 5 | Dic | Yes | |||||
pkg_6779 | PXSN0012ZA-A | MP-6 | 12 | Dic | Yes | |||||
ZZZ | VFQFPN | 0 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ETV | PDIP | 18 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
H6G | T12.C | CAN | 12 | HERMETIC | HERMETIC | Yes | 0.00mm | 15.24mm | 0.00mm | 10.16mm |
SW | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EQE | PDIP | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WY6 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MVD | SOICW | 16 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MXF | M14.173 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.65mm |
ETW | PDIP | 18 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
YVV | V15.10X10 | Module | 0 | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
TMP256 | TQFP | 0 | G | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EQF | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
XBD | NA | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
TO8 | TO | 8 | G | PLASTIC | Yes | 0.00mm | 9.21mm | 18.23mm | 0.00mm | |
MVE | SOICW | 20 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MTW | SOICN | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MXG | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MOD1 | MODULE | 0 | G | MODULE | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |