Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_948 | PRBG0316DA-A | BGA | 316 | IC | Yes | 27.00mm | 27.00mm | 2.50mm | ||
pkg_492 | PLQP0048KB-A | LFQFP | 48 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | 0.50mm | |
LEN | L48.7X7G | QFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |
pkg_9955 | PVQN0020KD-A | VQFN | 20 | IC | Yes | 4.00mm | 4.00mm | 0.95mm | ||
pkg_6695 | PWSF0002ZA-A | UFP | 2 | Dic | Yes | |||||
LHQ | L44.7X7A | QFN | 44 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |
QRG | Q128.14X14A | LQFP | 128 | PLASTIC | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.40mm |
pkg_6771 | PWSF0002ZC-A | URP-F | 2 | Dic | Yes | |||||
LLJ | L32.5X6B | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.99mm | 0.90mm | 0.50mm |
VJD | ADT001 | TFBGA | 144 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
MSZ | M16.3 | SOICW | 16 | PLASTIC | PLASTIC | Yes | 10.34mm | 7.52mm | 0.20mm | 1.27mm |
pkg_6849 | PRBG0376GA-A | FBGA | 376 | IC | Yes | 19.00mm | 19.00mm | 2.10mm | ||
BXG500 | SBGA | 500 | G | PLASTIC | Yes | 31.00mm | 31.00mm | 1.10mm | 1.00mm | |
pkg_7928 | PLBG0240GF-A | LFBGA | 240 | IC | Yes | 19.00mm | 19.00mm | 1.56mm | ||
WEQ | W4X5.20F | WLCSP-TKCURDLBC | 20 | PLASTIC | PLASTIC | Yes | 2.34mm | 1.72mm | 0.54mm | 0.40mm |
MWJ | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
L3K | L40.5X5W | SCQFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
NBG8 | VFQFPN | 8 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 1.00mm | 0.50mm | |
pkg_7992 | PRBG0841GA-A | HFBGA | 841 | IC | Yes | 25.00mm | 25.00mm | 3.40mm | ||
MZQ | M16.173 | TSSOP | 16 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm |
L2D | L34.3.8X4.8 | TQFN | 34 | PLASTIC | Yes | 3.80mm | 4.80mm | 0.85mm | 0.40mm | |
PHG44 | TSOP | 44 | G | PLASTIC | Yes | 18.41mm | 10.16mm | 1.00mm | 0.80mm | |
pkg_8056 | PRQJ0018DB-A | QFJ | 18 | IC | Yes | 12.50mm | 7.40mm | 3.70mm | ||
PDA | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 1.10mm | 0.65mm |
L5C | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
pkg_8119 | PRQP0208KH-B | FQFP | 208 | IC | Yes | 28.00mm | 28.00mm | 4.30mm | ||
pkg_1044 | PLBG0256KA-A | LFBGA | 256 | IC | Yes | 11.00mm | 11.00mm | 1.40mm | ||
HMG400 | FCBGA | 400 | G | PLASTIC | Yes | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
pkg_8183 | PRSP0028DK-A | SOP | 28 | IC | Yes | 11.43mm | 2.50mm | |||
pkg_1109 | PVQN0064LB-A | VQFN | 64 | IC | Yes | 8.00mm | 8.00mm | 0.95mm | ||
LEG32 | LGA | 32 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.80mm | 0.50mm | |
pkg_8246 | PTSB0026DB-B | TSOP(2) | 26 | IC | Yes | 7.62mm | 1.13mm | |||
pkg_11619 | PRSS0004AR-A | TO-262 | 4 | Dic | Yes | 4.40mm | ||||
NTG64 | VFQFPN | 64 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.75mm | 0.40mm | |
pkg_8307 | PTSP0008JD-A | TSSOP | 8 | IC | Yes | 4.40mm | 3.15mm | 1.20mm | ||
LPW | L10.2.1X3.5B | HODFN | 10 | PLASTIC | PLASTIC | Yes | 3.50mm | 2.10mm | 0.00mm | 0.50mm |
pkg_11845 | PWLG0036KA-A | WFLGA | 36 | IC | Yes | 4.00mm | 4.00mm | 0.76mm | ||
pkg_7110 | PRBG0320FB-A | BGA | 320 | IC | Yes | 21.00mm | 21.00mm | 2.00mm | ||
pkg_8368 | SWBG0100KA-A | S-WFBGA | 100 | IC | Yes | 5.17mm | 5.17mm | 0.70mm | ||
LST | L64.9X9-S | QFN | 64 | PLASTIC | PLASTIC | Yes | 8.99mm | 8.99mm | 0.65mm | 0.50mm |
WPQ | W2X4.8 | WLCSP-BP | 8 | PLASTIC | PLASTIC | Yes | 1.80mm | 1.00mm | 0.00mm | 0.40mm |
pkg_7521 | PVSF0008JA-A | VSOF | 8 | Dic | Yes | 2.90mm | 2.40mm | 0.85mm | ||
LWO | L60.7X7 | VFQFPN | 60 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 1.00mm | 0.40mm |
MOS | M16.15 | SOIC | 16 | G | PLASTIC | Yes | 9.90mm | 3.90mm | 1.75mm | 1.27mm |
pkg_7596 | PLQP0032GB-A | LQFP | 32 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | ||
MAI | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
LIW | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
pkg_7654 | PRQP0160JF-A | QFP | 160 | IC | Yes | 28.00mm | 28.00mm | 3.50mm | ||
MDP | MDP0027 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.49mm | 0.00mm | 0.00mm |
LIZ | L10.3X3B | TDFN | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |