Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_8120 | PRQP0208JB-A | QFP | 208 | IC | Yes | 40.00mm | 40.00mm | 4.80mm | ||
pkg_1045 | PLBG0288JA-A | LFBGA | 288 | IC | Yes | 13.00mm | 13.00mm | 1.40mm | ||
HMG576 | FCBGA | 576 | G | PLASTIC | Yes | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
pkg_8184 | PRSP0028DI-A | SOP | 28 | IC | Yes | 11.43mm | 3.00mm | |||
pkg_11095 | SXLG0004KA-A | EFLIP(LGA) | 4 | Dic | Yes | 1.11mm | 1.11mm | 0.25mm | ||
LTG28 | LGA | 28 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.21mm | 0.40mm | |
pkg_8247 | PTSB0028DA-B | TSOP(2) | 28 | IC | Yes | 10.16mm | 1.10mm | |||
pkg_11622 | PRSS0004AS-A | TO-263 | 4 | Dic | Yes | 4.40mm | ||||
AWQ53 | WLCSP | 53 | G | PLASTIC | Yes | 4.22mm | 2.82mm | 0.50mm | 0.40mm | |
pkg_8308 | PTSP0008JE-A | TSSOP | 8 | IC | Yes | 3.00mm | 3.00mm | 1.10mm | ||
LPX | L6.2X2.1 | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm |
pkg_11846 | PWLG0064KA-A | WFLGA | 64 | IC | Yes | 5.00mm | 5.00mm | 0.76mm | ||
pkg_7113 | PRBG0400FB-A | HBGA | 400 | IC | Yes | 21.00mm | 21.00mm | 3.45mm | ||
pkg_8369 | SUBG0015KA-A | S-UFBGA | 15 | IC | Yes | 1.96mm | 1.96mm | 0.52mm | ||
LSU | L36.6X6A | QFN | 36 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.50mm |
WPR | W8X9.72C | WLCSP-BP | 72 | PLASTIC | PLASTIC | Yes | 3.94mm | 3.54mm | 0.50mm | 0.40mm |
pkg_7522 | PVSF0008JB-A | VSOF | 8 | Dic | Yes | 2.90mm | 1.60mm | 0.85mm | ||
LWP | L48.6X6B | VFQFPN | 48 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.75mm | 0.40mm |
MOT | M16.15 | SOIC | 16 | G | PLASTIC | Yes | 9.90mm | 3.90mm | 1.75mm | 1.27mm |
pkg_7597 | PLQP0064GA-A | LQFP | 64 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
MAJ | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
AZG48 | WLCSP | 48 | G | PLASTIC | Yes | 2.53mm | 3.31mm | 0.60mm | 0.40mm | |
pkg_7655 | PRQP0160JF-B | HQFP | 160 | IC | Yes | 28.00mm | 28.00mm | 3.50mm | ||
MDQ | MDP0027 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.88mm | 7.49mm | 0.00mm | 0.00mm |
pkg_20000 | PWQN0032KF-A | HWQFN | 32 | IC | Yes | 5.00mm | 5.00mm | 0.80mm | ||
pkg_7712 | PRBG1521FB-A | HBGA | 1521 | IC | Yes | 40.00mm | 40.00mm | 4.01mm | ||
MKC | M16.15A | QSOP | 16 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 1.47mm | 0.64mm |
pkg_20023 | PVQN0032LF-A | HVQFN | 32 | IC | Yes | 4.00mm | 4.00mm | 0.90mm | ||
pkg_7770 | PRBG0609FA-C | BGA | 609 | IC | Yes | 35.00mm | 35.00mm | 2.43mm | ||
MNS | M14.173 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm |
pkg_7829 | PRDP0014AF-A | DIP | 14 | IC | Yes | 7.62mm | 5.08mm | |||
MRD | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm | |
EFJ | E16.3 | PDIP | 16 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
AVR197 | FCCSP | 332 | G | PLASTIC | Yes | 8.50mm | 6.50mm | 0.62mm | 0.50mm | |
pkg_1304 | PRSS0004ZE-A | TO-3P | 4 | Dic | Yes | |||||
pkg_7889 | PLBG0161JA-A | LFBGA | 161 | IC | Yes | 10.00mm | 10.00mm | 1.53mm | ||
EWG | E14.3 | PDIP | 14 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
pkg_8688 | PRDP0016AC-A | DIP | 16 | IC | Yes | |||||
pkg_2681 | PRBG0955FC-A | HBGA | 955 | IC | Yes | 33.00mm | 33.00mm | 3.37mm | ||
HSJ | D16.3 | SBDIP | 16 | HERMETIC | HERMETIC | Yes | 20.32mm | 7.49mm | 2.41mm | 2.54mm |
pkg_8778 | TTBG0112GA-A | T-TBGA | 112 | IC | Yes | 10.00mm | 10.00mm | |||
pkg_3269 | PLSP0010JA-A | LSSOP | 10 | IC | Yes | 4.40mm | 3.60mm | 1.45mm | ||
KDB | K28.A | CFP | 28 | HERMETIC | HERMETIC | Yes | 18.29mm | 12.70mm | 0.00mm | 1.27mm |
pkg_9235 | PLBG0234GA-A | LFBGA | 234 | IC | Yes | 15.00mm | 15.00mm | 1.51mm | ||
pkg_458 | PRSP0042GB-A | HSSOP | 42 | IC | Yes | 17.50mm | 8.40mm | 2.20mm | ||
LCY | L72.10X10 | QFN | 72 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 0.65mm | 0.50mm |
pkg_970 | PLQP0040JB-D | HLQFP | 40 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | ||
pkg_525 | PRBG0784DA-A | HBGA | 784 | IC | Yes | 37.50mm | 37.50mm | 3.30mm | ||
LFU | L12.4X3 | DFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm |
QKV | ADT001 | PQFP | 160 | PLASTIC | PLASTIC | Yes | 27.99mm | 27.99mm | 0.00mm | 0.00mm |