Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
MVC | M24.3 | SOICW | 24 | PLASTIC | Yes | 15.39mm | 7.49mm | 0.00mm | 1.27mm | |
L2T | L40.5X5C | QFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm | |
L2X | L25.5X5 | TQFN | 25 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm | |
MBO | M8.15K | SOICN-EP | 8 | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm | |
L3I | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
M2F | M8.118D | MSOP | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.86mm | 0.50mm | |
L4N | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
WRD | W4X4.12 | WLCSP-TKCURDL | 6 | PLASTIC | Yes | 1.89mm | 1.89mm | 0.50mm | 0.40mm | |
LIF | L52.6X6A | QFN | 52 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.40mm | |
MBG | M13.15 | SOICN | 13 | PLASTIC | Yes | 9.91mm | 3.91mm | 1.25mm | 1.27mm | |
WPI | W2X4.8 | WLCSP-BP | 8 | PLASTIC | Yes | 1.80mm | 1.00mm | 0.00mm | 0.40mm | |
MQN | M8.118A | MSOP | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm | |
M2B | M20.173 | TSSOP | 20 | PLASTIC | Yes | 6.50mm | 4.39mm | 0.00mm | 0.65mm | |
LWV | L39.5X6A | PQFN | 39 | PLASTIC | Yes | 6.00mm | 5.00mm | 0.76mm | 0.50mm | |
WQQ | W5X7.35D | WLCSP-TKCURDL | 35 | PLASTIC | Yes | 3.40mm | 2.39mm | 0.50mm | 0.40mm | |
LWR | L64.9X9C | QFN | 64 | PLASTIC | Yes | 9.00mm | 9.00mm | 0.75mm | 0.50mm | |
L1Z | L64.9X9C | QFN | 64 | PLASTIC | Yes | 9.00mm | 9.00mm | 0.75mm | 0.50mm | |
pkg_20101 | PRBG0552GC-A | FBGA | 552 | Yes | 21.00mm | 21.00mm | 2.00mm | 0.80mm | ||
L4Z | L30.4X5A | PQFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
LUU | L23.2.6X3.5 | QFN | 23 | PLASTIC | Yes | 3.50mm | 2.60mm | 0.85mm | 0.40mm | |
MML | M16.173B | TSSOP-EP | 16 | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm | |
WAL | W3X5.15A | WLCSP-TKCURDLBC | 15 | PLASTIC | Yes | 2.15mm | 1.51mm | 0.54mm | 0.40mm | |
L2F | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
L3B | L48.7X7Q | QFN | 48 | PLASTIC | Yes | 7.00mm | 7.00mm | 0.75mm | 0.50mm | |
pkg_11886 | PRBG1022GB-A | FBGA | 1022 | Yes | ||||||
L3F | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
M2N | M14.15 | SOICN | 14 | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm | |
L5B | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
MRN | M10.118A | MSOP | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.86mm | 0.50mm | |
LIW | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
LIZ | L10.3X3B | TDFN | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
L1P | L40.6X6 | QFN | 40 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.50mm | |
LGL | L48.7X7N | SCQFN | 48 | PLASTIC | Yes | 7.01mm | 0.00mm | 0.90mm | 0.50mm | |
L3U | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
L3W | L34.4X6A | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L4T | L25.4X5A | PQFN | 25 | PLASTIC | Yes | 4.00mm | 5.00mm | 0.76mm | 0.50mm | |
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
SW | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PER | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_6703 | PLSP0005ZC-A | MPAK | 5 | Dic | Yes | |||||
pkg_6748 | PTSP0008DC-A | LFPAK-i | 8 | Dic | Yes | |||||
pkg_8875 | PRDP0016AA-A | DIP | 16 | Dic | Yes | |||||
pkg_10355 | PWSN0006JD-B | HUSON | 6 | Dic | Yes | 2.00mm | 2.00mm | 0.75mm | ||
pkg_1125 | PLZZ0004CA-A | UPAK | 4 | Dic | Yes | 1.60mm | ||||
pkg_6890 | PRSS0003DC-A | TO-92 Mod | 3 | Dic | Yes | 4.80mm | 3.80mm | 10.30mm | ||
pkg_7521 | PVSF0008JA-A | VSOF | 8 | Dic | Yes | 2.90mm | 2.40mm | 0.85mm | ||
pkg_7555 | PRSS0003ZL-A | MP-10 | 3 | Dic | Yes | 13.00mm | 8.00mm | |||
pkg_6042 | PVSN0008JD-A | HVSON | 8 | Dic | Yes | 3.15mm | 3.00mm | 1.00mm | ||
pkg_6721 | PRSS0003DA-C | TO-92(2) | 3 | Dic | Yes |