Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_8182 | PRSP0028DG-A | SOP | 28 | IC | Yes | 17.90mm | 7.20mm | 2.80mm | ||
pkg_1108 | PVQN0064LB-A | VQFN | 64 | IC | Yes | 8.00mm | 8.00mm | 0.95mm | ||
ALG484 | FCBGA | 484 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 2.72mm | 0.80mm | |
pkg_8245 | PTSB0026DB-A | TSOP(2) | 26 | IC | Yes | 7.62mm | 1.13mm | |||
pkg_11618 | PTBG0048HJ-A | TFBGA | 48 | IC | Yes | 8.50mm | 7.50mm | 1.20mm | ||
NTG32 | VFQFPN | 32 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.75mm | 0.50mm | |
pkg_8306 | PTSP0024KC-A | TSSOP | 24 | IC | Yes | 6.65mm | 4.40mm | 1.20mm | ||
LPV | L10.2.1X3.5E | HODFN | 10 | PLASTIC | PLASTIC | Yes | 3.50mm | 2.10mm | 0.00mm | 0.00mm |
pkg_11844 | PWLG0025KA-A | WFLGA | 25 | IC | Yes | 3.00mm | 3.00mm | 0.76mm | ||
pkg_7109 | PRBG0256FF-A | BGA | 256 | IC | Yes | 17.00mm | 17.00mm | 2.03mm | ||
pkg_8367 | TTBG0060GA-A | T-TFBGA | 60 | IC | Yes | 14.76mm | 7.83mm | 1.06mm | ||
LSS | L36.6X6A | QFN | 36 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.50mm |
WPP | W6X9.54B | WLCSP-TKCURDLBC | 54 | PLASTIC | PLASTIC | Yes | 3.67mm | 2.55mm | 0.54mm | 0.40mm |
pkg_752 | PLQP0048KD-A | LFQFP | 48 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | ||
LWN | L52.6X6A | VFQFPN | 52 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.90mm | 0.40mm |
MOR | M14.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
pkg_7595 | PLQP0052JA-A | LQFP | 52 | IC | Yes | 10.00mm | 10.00mm | 1.70mm | ||
MAH | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
LIV | L32.5X5W | PQFN | 32 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.76mm | 0.50mm | |
pkg_7653 | PRQP0208KG-E | HFQFP | 208 | IC | Yes | 28.00mm | 28.00mm | 3.80mm | ||
MDN | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
L1D | L12.3X3A | TQFN | 12 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
pkg_7710 | PRBG1521FA-A | HBGA | 1521 | IC | Yes | 40.00mm | 40.00mm | 3.97mm | ||
MJX | M24.209 | SSOP | 24 | PLASTIC | PLASTIC | Yes | 8.20mm | 5.31mm | 1.75mm | 0.65mm |
pkg_20021 | PLQP0144LC-B | LFQFP | 144 | IC | Yes | 16.00mm | 16.00mm | 1.60mm | 0.40mm | |
pkg_7769 | PRBG0609FA-D | BGA | 609 | IC | Yes | 35.00mm | 35.00mm | 2.53mm | ||
MNQ | M16.173 | TSSOP | 16 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm |
pkg_2005 | PLQP0128LJ-A | LFQFP | 128 | IC | Yes | 14.00mm | 14.00mm | 1.60mm | 0.40mm | |
pkg_7827 | PRDP0014AD-A | DIP | 14 | IC | Yes | 7.62mm | 5.08mm | |||
MRB | M8.118 | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
EFD | E24.3 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 6.60mm | 3.94mm | 2.54mm |
pkg_1044 | PLBG0256KA-A | LFBGA | 256 | IC | Yes | 11.00mm | 11.00mm | 1.40mm | ||
pkg_1302 | PUSF0003ZA-A | MFPAK | 3 | Dic | Yes | |||||
pkg_7887 | PLBG0160GE-A | LFBGA | 160 | IC | Yes | 13.00mm | 13.00mm | 1.56mm | ||
EWD | E8.3 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.65mm | 6.60mm | 3.94mm | 2.54mm |
pkg_8686 | PRSP0014DF-A | SOP | 14 | IC | Yes | 10.06mm | 5.50mm | 2.20mm | ||
pkg_2674 | PRBG0840FA-A | HBGA | 840 | IC | Yes | 31.00mm | 31.00mm | 3.40mm | ||
HPK | CLCC | 68 | HERMETIC | HERMETIC | Yes | 24.13mm | 24.13mm | 0.00mm | 0.00mm | |
pkg_8776 | CRQN0100JA-A | C-QFN | 100 | IC | Yes | |||||
pkg_3035 | PLQP0080KE-B | LFQFP | 80 | IC | Yes | 12.00mm | 12.00mm | 1.60mm | ||
KCZ | K14.A | CFP | 14 | HERMETIC | HERMETIC | Yes | 9.73mm | 6.48mm | 2.34mm | 1.27mm |
pkg_92 | PRQP0168JB-A | QFP | 168 | IC | Yes | 28.00mm | 28.00mm | 3.56mm | ||
pkg_455 | PRSP0042GA-C | SSOP | 42 | IC | Yes | 17.50mm | 8.40mm | 2.35mm | ||
LCW | L28.4X5A | QFN | 28 | PLASTIC | PLASTIC | Yes | 5.00mm | 3.99mm | 0.90mm | 0.50mm |
pkg_9695 | PLQP0064KF-A | LFQFP | 64 | IC | Yes | 10.00mm | 10.00mm | 1.60mm | ||
pkg_521 | PTBG0175GA-A | TFBGA | 175 | IC | Yes | 13.00mm | 13.00mm | 1.20mm | ||
LFS | L60.7X7 | QFN | 60 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.40mm |
QKT | ADT001 | MQFP | 160 | PLASTIC | Yes | 27.99mm | 27.99mm | |||
pkg_6737 | PRSS0004ZD-D | DPAK(L)-(3) | 4 | Dic | Yes | |||||
LJV | L16.4X4 | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.65mm |