Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
MNO | M16.173 | TSSOP | 16 | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm | |
pkg_7709 | PRBG0144FA-A | BGA | 144 | IC | Yes | 13.00mm | 13.00mm | 2.03mm | ||
MJU | M20.209 | SSOP | 20 | PLASTIC | PLASTIC | Yes | 7.21mm | 5.31mm | 1.73mm | 0.65mm |
pkg_7767 | PRBG0588DB-A | BGA | 588 | IC | Yes | 35.00mm | 35.00mm | 2.63mm | ||
MNN | M38.173 | TSSOP | 38 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.92mm | 0.50mm |
pkg_20053 | PVBG0042LA-A | VFBGA | 42 | IC | Yes | 3.60mm | 3.10mm | 1.00mm | 0.40mm | |
pkg_7825 | PLBG0272DA-A | HLBGA | 272 | IC | Yes | 29.00mm | 29.00mm | 1.70mm | ||
MQZ | M10.118B | MSOP-EP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm |
EBF | MDP0031 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 0.00mm | 0.00mm |
pkg_11792 | PTSA0028ZD-A | TSOP(1) | 28 | IC | Yes | 11.80mm | 8.00mm | 1.20mm | ||
pkg_1300 | PRSS0004ZC-A | TO-3PL | 4 | IC | Yes | |||||
pkg_7885 | PLBG0160GF-A | LFBGA | 160 | IC | Yes | 12.00mm | 12.00mm | 1.38mm | ||
EUQ | E8.3 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.65mm | 6.60mm | 3.94mm | 2.54mm |
pkg_8684 | PRDP0014AB-A | DIP | 14 | IC | Yes | 19.20mm | 6.30mm | |||
pkg_2664 | PRBG0729FF-A | HBGA | 729 | IC | Yes | 29.00mm | 29.00mm | 3.45mm | ||
HDP | D8.3 | SBDIP | 8 | HERMETIC | HERMETIC | Yes | 9.91mm | 7.49mm | 2.41mm | 2.54mm |
pkg_8770 | PTSP0080LA-A | TSSOP | 80 | IC | Yes | 1.20mm | ||||
pkg_3030 | PLQP0080JB-E | LQFP | 80 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
KCW | K4.A | CFP | 4 | HERMETIC | HERMETIC | Yes | 4.19mm | 6.48mm | 0.00mm | 2.54mm |
pkg_9175 | PTQP0100KF-A | TFQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 1.20mm | ||
pkg_452 | PRSP0036GA-A | SSOP | 36 | IC | Yes | 15.00mm | 8.40mm | 2.40mm | ||
NTG40 | VFQFPN | 40 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
pkg_7661 | PRQP0064FE-E | QFP | 64 | IC | Yes | 20.00mm | 14.00mm | 3.00mm | ||
MEP | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
AWR30 | WLCSP | 30 | G | PLASTIC | Yes | 2.17mm | 2.55mm | 0.60mm | 0.40mm | |
pkg_7719 | PRBG0256FG-A | BGA | 256 | IC | Yes | 17.00mm | 17.00mm | 2.05mm | ||
MKQ | M20.15 | QSOP | 20 | PLASTIC | PLASTIC | Yes | 8.64mm | 3.94mm | 0.00mm | 0.64mm |
pkg_20027 | PTQP0064KD-B | HTFQFP | 64 | IC | Yes | 10.00mm | 10.00mm | 1.20mm | ||
pkg_7777 | PRBG0641FA-D | BGA | 641 | IC | Yes | 35.00mm | 35.00mm | 2.43mm | ||
MOA | M20.173 | TSSOP | 20 | PLASTIC | PLASTIC | Yes | 6.50mm | 4.39mm | 0.00mm | 0.65mm |
pkg_20059 | PLQP0032GE-A | LQFP | 32 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | 0.80mm | |
pkg_7835 | PRDP0018AD-A | DIP | 18 | IC | Yes | 7.62mm | 5.08mm | |||
MRL | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm | |
EKW | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
pkg_8383 | PRSP0020DN-A | SOP | 20 | IC | Yes | 19.10mm | 11.80mm | 2.00mm | ||
pkg_20073 | PLBG0112KB-A | LFBGA | 112 | IC | Yes | 6.00mm | 6.00mm | 1.35mm | 0.50mm | |
pkg_133 | PTQP0100KA-A | TFQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 1.20mm | ||
EWP | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
pkg_8696 | PRDP0020AA-A | DIP | 20 | IC | Yes | |||||
pkg_2817 | PLBG0180GB-B | LFBGA | 180 | IC | Yes | 12.00mm | 12.00mm | 1.38mm | ||
HVZ | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
pkg_8784 | PLBG0256KA-B | LFBGA | 256 | IC | Yes | 11.00mm | 11.00mm | 1.40mm | ||
pkg_3282 | PRSP0036GD-A | SSOP | 36 | IC | Yes | 15.30mm | 5.60mm | 1.80mm | ||
LAD | L16.5X5B | QFN | 16 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.80mm |
pkg_9315 | PRSS0003ZD-A | TO-3PF | 3 | Dic | Yes | |||||
pkg_465 | PTSA0032KB-A | TSOP(1) | 32 | IC | Yes | 11.80mm | 8.00mm | 1.20mm | ||
LDG | L32.7X7 | QFN | 32 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 1.00mm | 0.50mm |
pkg_976 | PLQP0100KC-A | HLFQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
pkg_592 | PLBG0100GA-A | LFBGA | 100 | IC | Yes | 9.00mm | 9.00mm | 1.40mm | ||
LGC | L22.4X4 | SCQFN | 22 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |