Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
ALH900 | FCBGA | 900 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
BB240 | PBGA | 240 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 1.76mm | 1.00mm | |
BC100 | CABGA | 100 | 240 | PLASTIC | No | 11.00mm | 11.00mm | 1.40mm | 1.00mm | |
DA144 | TQFP | 144 | 240 | PLASTIC | No | 20.00mm | 20.00mm | 1.40mm | 0.50mm | |
PL44 | PLCC | 44 | 240 | PLASTIC | No | 16.51mm | 16.51mm | 3.63mm | 1.27mm | |
BL1156 | FCBGA | 1156 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
FP84 | FPACK | 84 | NP | HERMET | No | 29.20mm | 29.21mm | 2.54mm | 1.27mm | |
PC16 | QSOP | 16 | 240 | PLASTIC | No | 4.90mm | 3.80mm | 1.47mm | 0.64mm | |
AM256 | PBGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.61mm | 1.00mm | |
BR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
SD24 | CDIP | 24 | NP | HERMET | No | 32.51mm | 7.62mm | 3.56mm | 2.54mm | |
BG119 | PBGA | 119 | 240 | PLASTIC | No | 14.00mm | 22.00mm | 2.15mm | 1.27mm | |
BLH1156 | FCBGA | 1156 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
BB256 | PBGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.76mm | 1.00mm | |
BC144 | CABGA | 144 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.40mm | 1.00mm | |
PL52 | PLCC | 52 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 3.63mm | 1.27mm | |
BL484 | FCBGA | 484 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 3.34mm | 1.00mm | |
GU108 | PGA | 108 | NP | HERMET | No | 30.48mm | 30.48mm | 3.68mm | 2.54mm | |
PC20 | QSOP | 20 | 240 | PLASTIC | No | 8.70mm | 3.80mm | 1.47mm | 0.64mm | |
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PN100 | TQFP | 100 | 240 | PLASTIC | No | 14.00mm | 14.00mm | 1.40mm | 0.50mm | |
AM376 | PBGA | 376 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 2.03mm | 1.00mm | |
BR676 | FCBGA | 676 | RoHS | PLASTIC | No | 27.00mm | 27.00mm | 3.40mm | 1.00mm | |
LC20 | LCC | 20 | NP | HERMET | No | 8.90mm | 8.90mm | 1.52mm | 1.27mm | |
PER | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
KT | KIT | 0 | NP, RoHS | KIT | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
L3L | L52.6X6W | QFN | 52 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.85mm | 0.40mm | |
NCG8 | DFN | 8 | G | PLASTIC | Yes | 2.00mm | 3.00mm | 0.75mm | 0.50mm | |
pkg_7993 | PLBG0084KA-A | LFBGA | 84 | IC | Yes | 6.00mm | 6.00mm | 1.23mm | ||
MZR | M24.173 | TSSOP | 24 | G | PLASTIC | Yes | 0.31mm | 0.17mm | 0.00mm | 0.03mm |
M2P | M14.173B | TSSOP-EP | 14 | PLASTIC | Yes | 4.98mm | 4.39mm | 0.00mm | 0.65mm | |
pkg_8057 | PRQJ0028DA-A | QFJ | 28 | IC | Yes | 11.50mm | 11.50mm | 4.60mm | ||
PDB | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
L5D | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
pkg_8120 | PRQP0208JB-A | QFP | 208 | IC | Yes | 40.00mm | 40.00mm | 4.80mm | ||
pkg_1045 | PLBG0288JA-A | LFBGA | 288 | IC | Yes | 13.00mm | 13.00mm | 1.40mm | ||
HMG576 | FCBGA | 576 | G | PLASTIC | Yes | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
pkg_8184 | PRSP0028DI-A | SOP | 28 | IC | Yes | 11.43mm | 3.00mm | |||
pkg_11095 | SXLG0004KA-A | EFLIP(LGA) | 4 | Dic | Yes | 1.11mm | 1.11mm | 0.25mm | ||
LTG28 | LGA | 28 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.21mm | 0.40mm | |
pkg_8247 | PTSB0028DA-B | TSOP(2) | 28 | IC | Yes | 10.16mm | 1.10mm | |||
pkg_11622 | PRSS0004AS-A | TO-263 | 4 | Dic | Yes | 4.40mm | ||||
AWQ53 | WLCSP | 53 | G | PLASTIC | Yes | 4.22mm | 2.82mm | 0.50mm | 0.40mm | |
pkg_8308 | PTSP0008JE-A | TSSOP | 8 | IC | Yes | 3.00mm | 3.00mm | 1.10mm | ||
LPX | L6.2X2.1 | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm |
pkg_11846 | PWLG0064KA-A | WFLGA | 64 | IC | Yes | 5.00mm | 5.00mm | 0.76mm | ||
pkg_7113 | PRBG0400FB-A | HBGA | 400 | IC | Yes | 21.00mm | 21.00mm | 3.45mm | ||
pkg_8369 | SUBG0015KA-A | S-UFBGA | 15 | IC | Yes | 1.96mm | 1.96mm | 0.52mm | ||
LSU | L36.6X6A | QFN | 36 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.50mm |