Package | Name | Package Type Sort descending | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
BFG96 | CABGA | 96 | G | PLASTIC | Yes | 13.50mm | 5.50mm | 1.40mm | 0.80mm | |
BCB144 | CABGA | 144 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.62mm | 1.00mm | |
BKG160 | CABGA | 160 | G | PLASTIC | Yes | 13.00mm | 9.00mm | 1.30mm | 0.65mm | |
BC324 | CABGA | 324 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 1.40mm | 1.00mm | |
BJG64 | CABGA | 64 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 1.09mm | 0.80mm | |
BTG304 | CABGA | 304 | G | PLASTIC | Yes | 11.00mm | 11.00mm | 1.20mm | 0.50mm | |
BCG256 | CABGA | 256 | G | PLASTIC | Yes | 17.00mm | 17.00mm | 1.40mm | 1.00mm | |
BQG165 | CABGA | 165 | G | PLASTIC | Yes | 15.00mm | 13.00mm | 1.20mm | 1.00mm | |
BAG196 | CABGA | 196 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.53mm | 1.00mm | |
BEG48 | CABGA | 48 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 1.20mm | 0.75mm | |
BFG48 | CABGA | 48 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 1.40mm | 0.75mm | |
BDG225 | CABGA | 225 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 1.10mm | 0.50mm | |
BTG144 | CABGA | 144 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.20mm | 0.80mm | |
ADG28 | CABGA | 28 | G | PLASTIC | Yes | 4.50mm | 4.00mm | 1.00mm | 0.65mm | |
BC196 | CABGA | 196 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.40mm | 1.00mm | |
BCG144 | CABGA | 144 | G | PLASTIC | Yes | 13.00mm | 13.00mm | 1.40mm | 1.00mm | |
BPG256 | CABGA | 256 | G | PLASTIC | Yes | 17.00mm | 17.00mm | 1.76mm | 1.00mm | |
BVG160 | CABGA | 160 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 0.90mm | 0.65mm | |
BA256 | CABGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.70mm | 1.00mm | |
BF96 | CABGA | 96 | 240 | PLASTIC | No | 13.50mm | 5.50mm | 1.40mm | 0.80mm | |
TAQ | T3.C | CAN | 3 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.08mm |
H2D | T10.B | CAN | 10 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.84mm |
TKD | T3.E | CAN | 3 | HERMETIC | HERMETIC | Yes | 20.19mm | 13.72mm | 6.35mm | 3.81mm |
H6G | T12.C | CAN | 12 | HERMETIC | HERMETIC | Yes | 0.00mm | 15.24mm | 0.00mm | 10.16mm |
TDF | T3.B | CAN | 3 | HERMETIC | HERMETIC | Yes | 0.00mm | 5.38mm | 0.00mm | 2.54mm |
H2P | T8.C | CAN | 8 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.08mm |
H2A | T8.C | CAN | 8 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.08mm |
TKA | T3.D | CAN | 3 | HERMETIC | HERMETIC | Yes | 16.64mm | 10.54mm | 3.05mm | 2.54mm |
CD28 | CDIP | 28 | NP | HERMET | No | 37.20mm | 15.24mm | 2.67mm | 2.54mm | |
CD20 | CDIP | 20 | NP | HERMET | No | 25.40mm | 7.62mm | 2.90mm | 2.54mm | |
SD28 | CDIP | 28 | NP | HERMET | No | 37.72mm | 7.62mm | 3.56mm | 2.54mm | |
CD40 | CDIP | 40 | RoHS | HERMET | Yes | 52.60mm | 15.24mm | 4.06mm | 2.54mm | |
CD24 | CDIP | 24 | NP | HERMET | No | 32.00mm | 15.24mm | 2.90mm | 2.54mm | |
CD6 | CDIP | 6 | RoHS | HERMET | Yes | 7.00mm | 5.00mm | 1.50mm | 2.57mm | |
SD24 | CDIP | 24 | NP | HERMET | No | 32.51mm | 7.62mm | 3.56mm | 2.54mm | |
FCC | F18.3 | CERDIP | 18 | HERMETIC | HERMETIC | Yes | 22.61mm | 7.32mm | 0.00mm | 2.54mm |
FKR | F28.6 | CERDIP | 28 | HERMETIC | HERMETIC | Yes | 36.83mm | 13.21mm | 0.00mm | 2.54mm |
FBF | F16.3 | CERDIP | 16 | HERMETIC | HERMETIC | Yes | 19.30mm | 7.32mm | 0.00mm | 2.54mm |
FBZ | F16.3 | CERDIP | 16 | HERMETIC | HERMETIC | Yes | 19.30mm | 7.32mm | 0.00mm | 2.54mm |
FKL | F24.6 | CERDIP | 24 | HERMETIC | HERMETIC | Yes | 31.75mm | 13.21mm | 0.00mm | 2.54mm |
FKX | F40.6 | CERDIP | 40 | HERMETIC | HERMETIC | Yes | 52.07mm | 13.21mm | 0.00mm | 2.54mm |
FAX | F8.3A | CERDIP | 8 | HERMETIC | HERMETIC | Yes | 9.65mm | 6.30mm | 0.00mm | 2.54mm |
FBX | F8.3A | CERDIP | 8 | HERMETIC | HERMETIC | Yes | 9.65mm | 6.30mm | 0.00mm | 2.54mm |
FGA | F22.4 | CERDIP | 22 | HERMETIC | HERMETIC | Yes | 27.18mm | 9.65mm | 0.00mm | 2.54mm |
FKT | F40.6 | CERDIP | 40 | HERMETIC | HERMETIC | Yes | 52.07mm | 13.21mm | 0.00mm | 2.54mm |
FBP | F18.3 | CERDIP | 18 | HERMETIC | HERMETIC | Yes | 22.61mm | 7.32mm | 0.00mm | 2.54mm |
FCA | F20.3 | CERDIP | 20 | HERMETIC | HERMETIC | Yes | 24.64mm | 7.32mm | 0.00mm | 2.54mm |
FKQ | F28.6 | CERDIP | 28 | HERMETIC | HERMETIC | Yes | 36.83mm | 13.21mm | 0.00mm | 2.54mm |
FAZ | F14.3 | CERDIP | 14 | HERMETIC | HERMETIC | Yes | 19.30mm | 7.32mm | 0.00mm | 2.54mm |
FBY | F14.3 | CERDIP | 14 | HERMETIC | HERMETIC | Yes | 19.30mm | 7.32mm | 0.00mm | 2.54mm |