Package | Name | Package Type | Lead Count | Category Sort descending | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
EBF | MDP0031 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 0.00mm | 0.00mm |
MYM | M24.3 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.49mm | 0.00mm | 1.27mm |
MCW | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
LJS | L48.7X7 | QFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |
EQJ | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
LGW | L32.5X5N | SCQFN | 32 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm | |
WQJ | W4X5.20T | WLCSP-TKCURDLBC | 20 | PLASTIC | Yes | 2.15mm | 1.74mm | 0.53mm | 0.40mm | |
NDE | N28.45 | PLCC | 28 | PLASTIC | PLASTIC | Yes | 11.43mm | 11.43mm | 0.00mm | 1.27mm |
MFN | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.80mm | 7.49mm | 2.21mm | 1.27mm |
LLG | MDP0046 | QFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.90mm | 0.00mm |
EUQ | E8.3 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.65mm | 6.60mm | 3.94mm | 2.54mm |
L3Q | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
MBZ | M8.15E | SOICN | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 1.45mm | 1.27mm | |
PBH | P6.064A | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
QRD | Q128.14X20B | LQFP-TEP | 128 | PLASTIC | PLASTIC | Yes | 19.99mm | 14.00mm | 1.40mm | 0.50mm |
MJK | M16.209 | SSOP | 16 | PLASTIC | PLASTIC | Yes | 6.20mm | 5.31mm | 1.75mm | 0.65mm |
LMU | L24.4X5C | TQFN | 24 | PLASTIC | PLASTIC | Yes | 4.98mm | 3.99mm | 0.75mm | 0.50mm |
PHP | P6.049A | SC70 | 6 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.30mm | 0.88mm | 0.65mm |
QTL | Q100.12X12 | LQFP | 100 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 0.00mm | 0.40mm |
MLF | MDP0040 | QSOP | 16 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 1.42mm | 0.64mm |
LPI | L8.3X3K | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 16.51mm |
L4R | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
VFF | V409.18X18 | LBGA | 409 | PLASTIC | PLASTIC | Yes | 17.98mm | 17.98mm | 0.00mm | 0.80mm |
MNE | M28.173 | TSSOP | 28 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.65mm |
LQR | L8.2.1X2.0 | HODFN | 8 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.00mm | 0.50mm |
QTT | Q48.7X7 | TQFP | 48 | PLASTIC | Yes | 7.01mm | 7.01mm | 0.00mm | 0.00mm | |
WCL | 35 | PLASTIC | PLASTIC | Yes | 2.12mm | 2.44mm | 0.00mm | 0.00mm | ||
MPB | MDP0044 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm |
04/22/2024 | TPD | 0 | RC21008BXXX | RC21008B000GND#BB0 | 2.98 | 3.89mm | 0.00mm | 4.27mm | ||
BR1156 | FCBGA | 1156 | RoHS | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
RM143 | FCBGA | 143 | RoHS | PLASTIC | No | 13.00mm | 13.00mm | 1.51mm | 1.00mm | |
CD10 | CLCC | 10 | RoHS | HERMET | Yes | 7.00mm | 5.00mm | 1.50mm | 2.54mm | |
BR784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 3.50mm | 1.00mm | |
RM784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
AR900 | FCBGA | 900 | RoHS | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
RM1023 | FCBGA | 1023 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
BR676 | FCBGA | 676 | RoHS | PLASTIC | No | 27.00mm | 27.00mm | 3.40mm | 1.00mm | |
RM576 | FCBGA | 576 | RoHS | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
AR324 | FCBGA | 324 | RoHS | PLASTIC | No | 19.00mm | 19.00mm | 3.27mm | 1.00mm | |
RC503 | FCBGA | 503 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.75mm | 1.27mm | |
CD6 | CDIP | 6 | RoHS | HERMET | Yes | 7.00mm | 5.00mm | 1.50mm | 2.57mm | |
HR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 3.34mm | 1.00mm | |
BR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
RM400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
CD40 | CDIP | 40 | RoHS | HERMET | Yes | 52.60mm | 15.24mm | 4.06mm | 2.54mm | |
HMH784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
WQA | GWS2350S | WLCSP-BP | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 1.37mm | 1.37mm | 0.00mm | 0.00mm |
WSD | GWS1N60D | WLCSP-BP | 6 | SPD_GENERAL | SPD_GENERAL | Yes | 1.19mm | 1.19mm | 0.00mm | 0.00mm |
WRA | KGF4N60 | WLCSP-BP | 6 | SPD_GENERAL | SPD_GENERAL | Yes | 1.47mm | 1.47mm | 0.00mm | 0.00mm |
WSG | W7X7.49C | WLCSP-BP | 49 | SPD_GENERAL | SPD_GENERAL | Yes | 3.50mm | 3.50mm | 0.98mm | 0.50mm |