Package | Name | Package Type | Lead Count | Category Sort descending | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_7518 | PXSF0003ZA-A | XSOF | 3 | Dic | Yes | 1.40mm | 0.80mm | |||
pkg_463 | PTSA0032KA-A | TSOP(1) | 32 | IC | Yes | 18.40mm | 8.00mm | 1.20mm | ||
pkg_20068 | PVQN0076LC-A | HVQFN | 76 | IC | Yes | 9.00mm | 9.00mm | 0.90mm | 0.40mm | |
pkg_1151 | PRBG0404GA-A | FBGA | 404 | IC | Yes | 19.00mm | 19.00mm | 1.90mm | ||
pkg_9235 | PLBG0234GA-A | LFBGA | 234 | IC | Yes | 15.00mm | 15.00mm | 1.51mm | ||
LYJ | L35.6X6 | QFN | 35 | PLASTIC | Yes | 5.99mm | 5.99mm | |||
pkg_8224 | PLSA0032KA-B | LTSOP(1) | 32 | IC | Yes | 1.27mm | ||||
pkg_7875 | PVBG0144KA-A | VFBGA | 144 | IC | Yes | 7.00mm | 7.00mm | 0.98mm | ||
pkg_7552 | PRSS0004ZQ-A | MP-5 | 4 | Dic | Yes | 11.50mm | 8.50mm | |||
pkg_500 | PLQP0116JA-A | LQFP | 116 | IC | Yes | 20.00mm | 20.00mm | 1.70mm | ||
pkg_11744 | PLQP0144KA-B | LFQFP | 144 | IC | Yes | 20.00mm | 20.00mm | 1.70mm | 0.50mm | |
pkg_9497 | PRSS0004ZU-A | TO-3PN | 4 | Dic | Yes | |||||
pkg_8256 | PTSB0028DA-K | TSOP(2) | 28 | IC | Yes | 10.16mm | 1.20mm | |||
pkg_7906 | PLBG0192GE-A | LFBGA | 192 | IC | Yes | 14.00mm | 14.00mm | 1.38mm | ||
pkg_9795 | PRSP0038JA-A | SSOP | 38 | IC | Yes | 12.30mm | 6.10mm | 2.00mm | ||
pkg_7584 | PRSP0013FA-A | HSSOP | 12 | Dic | Yes | 7.50mm | 6.40mm | 2.55mm | ||
pkg_531 | PTBG0048HB-A | TFBGA | 48 | IC | Yes | 8.50mm | 7.50mm | 1.20mm | ||
pkg_11822 | PLQP0064KF-A | LFQFP | 64 | IC | Yes | 10.00mm | 10.00mm | 1.60mm | ||
pkg_970 | PLQP0040JB-D | HLQFP | 40 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | ||
pkg_8286 | PTSB0050GA-E | TSOP(2) | 50 | IC | Yes | 20.91mm | 10.16mm | 1.20mm | ||
pkg_7938 | PLBG0281GB-A | LFBGA | 281 | IC | Yes | 17.00mm | 17.00mm | 1.56mm | ||
pkg_7621 | TLBG0648FA-A | T-HLBGA | 648 | IC | Yes | 35.00mm | 35.00mm | 1.60mm | ||
pkg_6700 | PRSS0004AE-B | LDPAK(S)-(1) | 4 | Dic | Yes | |||||
pkg_1186 | PLBG0417KB-A | LFBGA | 417 | IC | Yes | 13.00mm | 13.00mm | 1.55mm | ||
pkg_996 | PRSP0042GB-M | HSSOP | 42 | IC | Yes | 17.50mm | 8.40mm | 2.20mm | ||
pkg_8317 | PVQN0048LA-A | HVQFN | 48 | IC | Yes | 6.00mm | 6.00mm | 0.90mm | ||
pkg_7970 | PLBG0525KA-A | LFBGA | 525 | IC | Yes | 12.70mm | 12.70mm | 1.42mm | ||
pkg_7651 | PRQP0208KG-C | HFQFP | 208 | IC | Yes | 28.00mm | 28.00mm | 3.80mm | ||
pkg_6744 | PRSS0004ZD-C | DPAK(S) | 4 | Dic | Yes | |||||
pkg_11893 | PLQP0044GC-D | LQFP | Yes | |||||||
pkg_119 | PRQP0240KC-B | HFQFP | 240 | IC | Yes | 32.00mm | 32.00mm | 3.95mm | ||
pkg_8354 | TLBG0069GB-A | T-LFBGA | 69 | IC | Yes | 11.00mm | 8.00mm | 1.22mm | ||
LLT | L31.5X7C | QFN | 31 | PLASTIC | Yes | 7.01mm | 5.00mm | 1.00mm | ||
pkg_8008 | PLBG0176GC-A | LFBGA | 176 | IC | Yes | 15.00mm | 15.00mm | 1.66mm | ||
pkg_7687 | PRDP0020AF-A | DIP | 20 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_6784 | PLQP0080KD-A | HLFQFP | 80 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
pkg_1410 | PVQN0040KC-A | HVQFN | 40 | IC | Yes | 6.00mm | 6.00mm | 0.95mm | ||
pkg_8383 | PRSP0020DN-A | SOP | 20 | IC | Yes | 19.10mm | 11.80mm | 2.00mm | ||
pkg_8040 | PLQP0064GC-D | LQFP | 64 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
H1Q | D22.4A | NA | 22 | HERMETIC | Yes | 27.43mm | 10.41mm | |||
pkg_7715 | PRBG1849FA-A | HBGA | 1849 | IC | Yes | 45.00mm | 45.00mm | 4.11mm | ||
pkg_6831 | PRBG0345FB-A | BGA | 345 | IC | Yes | 23.00mm | 23.00mm | 2.60mm | ||
pkg_240 | PVQN0036KA-A | VQFN | 36 | IC | Yes | 6.00mm | 6.00mm | 0.95mm | ||
pkg_10036 | PTQP0064KD-A | HTFQFP | 64 | IC | Yes | 10.00mm | 10.00mm | 1.20mm | ||
pkg_857 | PLBG0336GA-A | LFBGA | 336 | IC | Yes | 17.00mm | 17.00mm | 1.40mm | ||
pkg_8073 | PRQP0136JB-A | QFP | 136 | IC | Yes | 28.00mm | 28.00mm | 4.00mm | ||
pkg_7744 | PRBG0396CB-A | BGA | 396 | IC | Yes | 35.00mm | 35.00mm | 2.78mm | ||
pkg_6861 | PLBG0080JA-A | LFBGA | 80 | IC | Yes | 7.00mm | 7.00mm | 1.33mm | ||
pkg_2854 | PLBG0257JA-A | LFBGA | 257 | IC | Yes | 14.00mm | 14.00mm | 1.53mm | ||
pkg_1039 | PLBG0175GA-A | LFBGA | 175 | IC | Yes | 13.00mm | 13.00mm | 1.40mm |