Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
MNC | M20.173 | TSSOP | 20 | PLASTIC | PLASTIC | Yes | 6.50mm | 4.39mm | 0.00mm | 0.65mm |
pkg_8258 | PTSB0028DA-M | TSOP(2) | 28 | IC | Yes | 10.16mm | 1.20mm | |||
MQM | M10.118A | MSOP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.86mm | 0.50mm |
pkg_8319 | PVQN0048KE-A | HVQFN | 48 | IC | Yes | 7.00mm | 7.00mm | 0.92mm | ||
DKP | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
WFN | W7X8.56A | WLCSP-BP | 56 | PLASTIC | PLASTIC | Yes | 3.37mm | 3.22mm | 0.50mm | 0.40mm |
pkg_728 | PVQN0036KA-A | VQFN | 36 | IC | Yes | 6.00mm | 6.00mm | 0.95mm | ||
EUA | PDIP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WRA | KGF4N60 | WLCSP-BP | 6 | SPD_GENERAL | SPD_GENERAL | Yes | 1.47mm | 1.47mm | 0.00mm | 0.00mm |
L3U | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
LWL | L40.5X5D | VFQFPN | 40 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
pkg_8014 | PTLG0108JA-A | TFLGA | 108 | IC | Yes | 7.50mm | 7.50mm | 1.20mm | ||
L4T | L25.4X5A | PQFN | 25 | PLASTIC | Yes | 4.00mm | 5.00mm | 0.76mm | 0.50mm | |
MAF | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
pkg_8079 | PRQP0240KD-D | HFQFP | 240 | IC | Yes | 32.00mm | 32.00mm | 3.80mm | ||
MDK | MDP0027 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.49mm | 0.00mm | 0.00mm |
pkg_8142 | PRDP0020BB-A | SDIP | 20 | IC | Yes | 7.62mm | 5.08mm | |||
MJU | M20.209 | SSOP | 20 | PLASTIC | PLASTIC | Yes | 7.21mm | 5.31mm | 1.73mm | 0.65mm |
pkg_8205 | PTQP0100KF-B | TFQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 1.20mm | ||
MNN | M38.173 | TSSOP | 38 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.92mm | 0.50mm |
pkg_8269 | PTSB0044GE-C | TSOP(2) | 44 | IC | Yes | 10.16mm | 1.10mm | |||
MQZ | M10.118B | MSOP-EP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm |
pkg_6881 | PRSS0003DA-A | TO-92(1) | 3 | Dic | Yes | 4.80mm | 3.80mm | 7.30mm | ||
pkg_8330 | TTBG0144GA-A | T-TFBGA | 144 | IC | Yes | 18.50mm | 11.00mm | 1.17mm | ||
EBF | MDP0031 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 0.00mm | 0.00mm |
WFZ | W4X5.20J | WLCSP-TCURDL | 20 | PLASTIC | PLASTIC | Yes | 2.18mm | 1.64mm | 0.50mm | 0.40mm |
pkg_738 | PTQP0100LC-A | TFQFP | 100 | IC | Yes | 12.00mm | 12.00mm | 1.20mm | ||
EUQ | E8.3 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.65mm | 6.60mm | 3.94mm | 2.54mm |
WY3 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_7545 | PRSS0006ZA-A | MP-3ZK | 5 | Dic | Yes | 6.50mm | 6.10mm | 2.65mm | ||
HDP | D8.3 | SBDIP | 8 | HERMETIC | HERMETIC | Yes | 9.91mm | 7.49mm | 2.41mm | 2.54mm |
LMT28 | LGA | 28 | G | PLASTIC | Yes | 9.70mm | 8.10mm | 0.82mm | 0.65mm | |
pkg_7616 | TLBG0432DA-A | T-HLBGA | 432 | IC | Yes | 40.00mm | 40.00mm | 1.70mm | ||
KCW | K4.A | CFP | 4 | HERMETIC | HERMETIC | Yes | 4.19mm | 6.48mm | 0.00mm | 2.54mm |
PFE | P6.064C | SOT | 6 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.04mm |
pkg_7675 | PRQP0064FC-B | QFP | 64 | IC | Yes | 20.00mm | 14.00mm | 2.45mm | ||
LCU | L24.4X4E | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
M2C | M28.173 | TSSOP | 28 | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.65mm | |
pkg_7732 | PRBG0324FB-A | BGA | 324 | IC | Yes | 19.00mm | 19.00mm | 1.95mm | ||
LFQ | L40.5X5B | QFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm |
pkg_20039 | PLBG0400GC-A | LFBGA | 400 | IC | Yes | 17.00mm | 17.00mm | 1.51mm | 0.80mm | |
pkg_7790 | PRBG0256DL-A | BGA | 256 | IC | Yes | 27.00mm | 27.00mm | 2.38mm | ||
LJS | L48.7X7 | QFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |
pkg_20067 | PVQN0068LC-A | HVQFN | 68 | IC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.40mm | |
pkg_11877 | PTBG0064LA-A | BGA | 64 | IC | Yes | 4.00mm | 4.00mm | 1.10mm | ||
pkg_7849 | PRDP0028AC-A | DIP | 28 | IC | Yes | 7.62mm | 5.08mm | |||
BFG48 | CABGA | 48 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 1.40mm | 0.75mm | |
LMU | L24.4X5C | TQFN | 24 | PLASTIC | PLASTIC | Yes | 4.98mm | 3.99mm | 0.75mm | 0.50mm |
MUN | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
pkg_8397 | PRBG0289JA-A | FBGA | 289 | IC | Yes | 12.00mm | 12.00mm | 1.71mm |