Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_20020 | PVQN0064KE-A | HVQFN | 64 | IC | 9.00mm | 0.17mm | 0.90mm | |||
QW0056AA | FCQFN | 56 | G | PLASTIC | 7.00mm | 0.75mm | 0.75mm | 0.40mm | ||
WF0016AA | WLCSP | 16 | G | PLASTIC | 1.78mm | 1.78mm | 0.50mm | 0.40mm | ||
CHGS | 0 | 0.00mm | 0.00mm | 0.00mm | ||||||
AG352 | TEPBGA | 352 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.33mm | 1.27mm | |
AL324 | FCBGA | 324 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 3.27mm | 1.00mm | |
NL40 | VFQFPN | 40 | 240 | PLASTIC | No | 6.00mm | 6.00mm | 0.90mm | 0.50mm | |
BB144 | PBGA | 144 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.76mm | 1.00mm | |
BX420 | SBGA | 420 | 240 | PLASTIC | No | 27.00mm | 27.00mm | 1.70mm | 1.00mm | |
RM400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
BH640 | PBGA | 640 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.23mm | 1.00mm | |
PS18 | SOIC | 18 | 240 | PLASTIC | No | 11.50mm | 7.60mm | 2.34mm | 1.27mm | |
DF80 | TVSOP | 80 | 240 | PLASTIC | No | 17.00mm | 6.10mm | 1.00mm | 0.40mm | |
AL900 | FCBGA | 900 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
BQ165 | CABGA | 165 | 240 | PLASTIC | No | 15.00mm | 13.00mm | 1.20mm | 1.00mm | |
HM1023 | FCBGA | 1023 | 240 | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
PV56 | SSOP | 56 | 240 | PLASTIC | No | 18.40mm | 7.50mm | 2.30mm | 0.64mm | |
BB160 | PBGA | 160 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.76mm | 1.00mm | |
BX500 | SBGA | 500 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 1.10mm | 1.00mm | |
RM576 | FCBGA | 576 | RoHS | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
CS28 | CPACK | 28 | NP | HERMET | No | 18.80mm | 13.20mm | 3.91mm | 1.27mm | |
NL28 | VFQFPN | 28 | 240 | PLASTIC | No | 6.00mm | 6.00mm | 0.85mm | 0.65mm | |
FP48 | FPACK | 48 | NP | HERMET | No | 19.00mm | 19.00mm | 2.20mm | 1.27mm | |
PS20 | SOIC | 20 | 240 | PLASTIC | No | 12.80mm | 7.60mm | 2.34mm | 1.27mm | |
HM576 | FCBGA | 576 | 240 | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
ZF4 | BOARD | 4 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BB208 | PBGA | 208 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.76mm | 1.00mm | |
PH44 | TSOP | 44 | 240 | PLASTIC | No | 18.41mm | 10.16mm | 1.00mm | 0.80mm | |
RM784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
CS48 | CPACK | 48 | NP | HERMET | No | 16.30mm | 9.65mm | 2.40mm | 1.27mm | |
PL32 | PLCC | 32 | 240 | PLASTIC | No | 13.97mm | 11.43mm | 2.79mm | 1.27mm | |
FP68 | FPACK | 68 | NP | HERMET | No | 24.00mm | 24.00mm | 2.00mm | 1.27mm | |
BR1156 | FCBGA | 1156 | RoHS | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
HM784 | FCBGA | 784 | 240 | PLASTIC | No | 29.00mm | 29.00mm | 2.58mm | 1.00mm | |
PE28 | SOIC | 28 | 240 | PLASTIC | No | 17.90mm | 8.40mm | 2.62mm | 1.27mm | |
HMG1023 | FCBGA | 1023 | 240 | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
PP64 | TQFP | 64 | 240 | PLASTIC | No | 10.00mm | 10.00mm | 1.40mm | 0.50mm | |
ALH900 | FCBGA | 900 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
BB240 | PBGA | 240 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 1.76mm | 1.00mm | |
SB48 | SB | 48 | NP | HERMET | No | 61.72mm | 15.24mm | 3.30mm | 2.54mm | |
BC100 | CABGA | 100 | 240 | PLASTIC | No | 11.00mm | 11.00mm | 1.40mm | 1.00mm | |
DA144 | TQFP | 144 | 240 | PLASTIC | No | 20.00mm | 20.00mm | 1.40mm | 0.50mm | |
PL44 | PLCC | 44 | 240 | PLASTIC | No | 16.51mm | 16.51mm | 3.63mm | 1.27mm | |
BL1156 | FCBGA | 1156 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
FP84 | FPACK | 84 | NP | HERMET | No | 29.20mm | 29.21mm | 2.54mm | 1.27mm | |
PC16 | QSOP | 16 | 240 | PLASTIC | No | 4.90mm | 3.80mm | 1.47mm | 0.64mm | |
AM256 | PBGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.61mm | 1.00mm | |
BR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
BG119 | PBGA | 119 | 240 | PLASTIC | No | 14.00mm | 22.00mm | 2.15mm | 1.27mm | |
BLH1156 | FCBGA | 1156 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm |