Package | Name | Package Type | Lead Count Sort descending | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
WCC | WLCSP-BPBC | 6 | PLASTIC | PLASTIC | Yes | 1.55mm | 1.05mm | 0.00mm | 0.00mm | |
PBZ | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
WRC | W2X3.6 | WLCSP-TKCURDL | 6 | PLASTIC | Yes | 1.24mm | 0.84mm | 0.50mm | 0.40mm | |
pkg_6757 | PWSN0006ZA-A | HWSON | 6 | Dic | Yes | 3.00mm | 3.00mm | |||
L4G | L6.2X2A | DFN | 6 | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.65mm | |
pkg_11115 | SXLG0006JA-A | EFLIP(LGA) | 6 | Dic | Yes | 2.67mm | 1.77mm | 0.24mm | ||
WRF | W2X3.6 | WLCSP-TKCURDL | 6 | PLASTIC | Yes | 1.24mm | 0.84mm | 0.50mm | 0.40mm | |
PBY | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
PBN | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
PHU | P6.049 | SC70 | 6 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.30mm | 0.88mm | 0.65mm |
pkg_11215 | SXLG0006JE-A | EFLIP(LGA) | 6 | Dic | Yes | 2.68mm | 1.78mm | 0.25mm | ||
DV0006AA | DFN | 6 | G | PLASTIC | Yes | 2.50mm | 2.00mm | 0.75mm | 0.83mm | |
NRG6 | DFN | 6 | G | PLASTIC | Yes | 2.00mm | 3.00mm | 0.90mm | 0.50mm | |
LRN | L6.1.65X1.65A | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.65mm | 1.65mm | 0.50mm | 0.50mm |
LRZ | L6.2X2.1Z | ODFN | 6 | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm | |
pkg_11316 | SXLG0006JF-A | EFLIP(LGA) | 6 | Dic | Yes | 147.00mm | 2.17mm | 0.25mm | ||
LGG6 | LGA | 6 | G | PLASTIC | Yes | 2.00mm | 2.20mm | 0.70mm | 0.80mm | |
PFF | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
PBC | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
pkg_8795 | PXSF0006LA-A | EMPAK | 6 | Dic | Yes | |||||
LPQ | L6.2X2.1 | DODFN | 6 | PLASTIC | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm |
WNN | W3X2.6D | WLCSP-BPBC | 6 | PLASTIC | PLASTIC | Yes | 0.86mm | 1.36mm | 0.54mm | 0.40mm |
MAD | M7.15A | SOICN | 7 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
pkg_7566 | PRSS0008DB-A | MP-25ZT | 7 | Dic | Yes | 10.00mm | 9.15mm | 4.90mm | ||
MYL | M7.15A | SOICN | 7 | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm | |
pkg_20042 | PRSS0008ZA-A | MP-25ZT | 7 | Dic | Yes | 6.50mm | 6.10mm | 2.40mm | ||
pkg_7557 | PRSS0008DA-A | MP-25Z | 7 | Dic | Yes | 10.00mm | 8.50mm | |||
pkg_20043 | PRSS0008DC-A | MP-25ZU | 7 | Dic | Yes | 10.00mm | 9.15mm | 4.65mm | ||
EXD | E7.3 | PDIP | 7 | PLASTIC | Yes | 9.27mm | 6.35mm | 3.30mm | 2.54mm | |
EXE | E7.3 | PDIP | 7 | PLASTIC | Yes | 9.27mm | 6.35mm | 3.30mm | 2.54mm | |
LRM | L7.2.0X3.4 | HODFN | 7 | PLASTIC | PLASTIC | Yes | 3.40mm | 2.00mm | 1.00mm | 0.45mm |
pkg_8308 | PTSP0008JE-A | TSSOP | 8 | IC | Yes | 3.00mm | 3.00mm | 1.10mm | ||
LMA | MDP0047 | DFN | 8 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.00mm |
LNS | L8.2X2 | uTDFN | 8 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.00mm | 0.00mm | 0.50mm |
MAN | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MOU | M8.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
MRH | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm | |
MUK | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
MXQ | M8.173 | TSSOP | 8 | G | PLASTIC | Yes | 3.00mm | 4.40mm | 1.00mm | 0.65mm |
pkg_6759 | PWQN0008ZA-A | HWQFN | 8 | Dic | Yes | 2.00mm | 2.00mm | |||
EUL | E8.3 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.65mm | 6.60mm | 3.94mm | 2.54mm |
KCR | K8.A | CFP | 8 | HERMETIC | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm |
MRV | M8.118 | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
MTG | M8.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
L1L | L8.2X2D | DFN | 8 | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm | |
MYG | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
PBD | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 1.10mm | 0.65mm |
M2M | M8.15 | SOICN | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm | |
pkg_667 | PRSP0008DD-C | SOP | 8 | IC | Yes | 4.90mm | 3.95mm | 1.75mm | ||
pkg_7521 | PVSF0008JA-A | VSOF | 8 | Dic | Yes | 2.90mm | 2.40mm | 0.85mm |