Package | Name | Package Type | Lead Count Sort descending | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
JX6 | CLCC | 6 | G | HERMET | Yes | 3.20mm | 2.50mm | 0.90mm | 2.10mm | |
PDB | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
LWB | L6.1.6X1.6A | uTDFN | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.60mm | 0.00mm | 0.50mm |
LTT6 | LGA | 6 | G | PLASTIC | Yes | 2.00mm | 2.50mm | 0.70mm | 0.90mm | |
PHQ | P6.049 | SC70 | 6 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 0.50mm | 0.65mm |
pkg_11176 | SXLG0006JB-A | EFLIP(LGA) | 6 | Dic | Yes | 1.77mm | 1.27mm | 0.25mm | ||
pkg_7515 | PWSF0006JB-A | WSOF | 6 | Dic | Yes | 2.00mm | 1.60mm | 0.80mm | ||
CD6 | CDIP | 6 | RoHS | HERMET | Yes | 7.00mm | 5.00mm | 1.50mm | 2.57mm | |
LTG6 | LGA | 6 | G | PLASTIC | Yes | 5.00mm | 3.20mm | 1.10mm | 1.27mm | |
LEW | L6.2X2.1 | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm |
PBV | P6.064A | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PDE | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
DYG6 | SOT | 6 | G | PLASTIC | Yes | 2.90mm | 1.60mm | 1.00mm | 0.95mm | |
LWC | L6.1.2X1.0A | uTDFN | 6 | PLASTIC | PLASTIC | Yes | 1.19mm | 0.99mm | 0.00mm | 0.40mm |
LTV6 | LGA | 6 | G | PLASTIC | Yes | 1.40mm | 1.80mm | 0.85mm | 0.55mm | |
pkg_11177 | SXLG0006JC-A | EFLIP(LGA) | 6 | Dic | Yes | 1.78mm | 1.28mm | 0.25mm | ||
pkg_6699 | PTSP0006FA-A | TSOP | 6 | Dic | Yes | |||||
pkg_6742 | PTSP0006FA-A | TSOP | 6 | Dic | Yes | |||||
LEX | L6.1.5X1.6 | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.50mm | 0.70mm | 0.50mm |
LPX | L6.2X2.1 | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm |
pkg_1014 | PWSN0006KA-A | HWSON | 6 | IC | Yes | 5.00mm | 2.00mm | 0.80mm | ||
pkg_7506 | PLSP0006ZB-A | MM | 6 | Dic | Yes | 2.90mm | 1.50mm | 1.40mm | ||
EXE | E7.3 | PDIP | 7 | PLASTIC | Yes | 9.27mm | 6.35mm | 3.30mm | 2.54mm | |
LRM | L7.2.0X3.4 | HODFN | 7 | PLASTIC | PLASTIC | Yes | 3.40mm | 2.00mm | 1.00mm | 0.45mm |
MAD | M7.15A | SOICN | 7 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
pkg_7566 | PRSS0008DB-A | MP-25ZT | 7 | Dic | Yes | 10.00mm | 9.15mm | 4.90mm | ||
MYL | M7.15A | SOICN | 7 | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm | |
pkg_20042 | PRSS0008ZA-A | MP-25ZT | 7 | Dic | Yes | 6.50mm | 6.10mm | 2.40mm | ||
pkg_7557 | PRSS0008DA-A | MP-25Z | 7 | Dic | Yes | 10.00mm | 8.50mm | |||
pkg_20043 | PRSS0008DC-A | MP-25ZU | 7 | Dic | Yes | 10.00mm | 9.15mm | 4.65mm | ||
EXD | E7.3 | PDIP | 7 | PLASTIC | Yes | 9.27mm | 6.35mm | 3.30mm | 2.54mm | |
pkg_8787 | PRSP0008DJ-A | SOP | 8 | IC | Yes | |||||
LMZ | L8.4X4B | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.80mm |
MBF | M8.15G | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 1.45mm | 1.27mm |
MTP | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
MYQ | M8.15F | SOICN-EP | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
pkg_1734 | PWSN0008KA-A | HWSON | 8 | IC | Yes | 2.20mm | 2.20mm | 0.80mm | ||
EWF | E8.3 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.65mm | 6.60mm | 3.94mm | 2.54mm |
LBV | L8.2X3A | TDFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 3.00mm | 0.75mm | 0.50mm |
pkg_8676 | PRSP0008JA-A | SOP | 8 | IC | Yes | |||||
LEY | L8.2.1X2.0 | HODFN | 8 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.00mm | 0.50mm |
pkg_8808 | PRSP0008DD-A | FP-8DA | 8 | Dic | Yes | |||||
LPY | L8.3X3K | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 16.51mm |
MAK | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MBV | M8.15C | SOICN-EP | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
LBA | L8.2X2D | DFN | 8 | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm | |
MOY | M8.15C | SOICN-EP | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm | |
WQY | W2X4.8A | WLCSP-BP | 8 | PLASTIC | Yes | 1.44mm | 0.76mm | 0.50mm | 0.35mm | |
pkg_431 | PRSP0008DA-A | SOP | 8 | IC | Yes | 5.00mm | 4.40mm | 1.90mm | ||
pkg_690 | PVSP0008KA-A | SSOP | 8 | IC | Yes | 2.30mm | 2.00mm | 0.90mm |