Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LEZ | L4.1.5X1.3 | HODFN | 4 | PLASTIC | PLASTIC | Yes | 1.30mm | 1.50mm | 0.70mm | 0.50mm |
pkg_20027 | PTQP0064KD-B | HTFQFP | 64 | IC | Yes | 10.00mm | 10.00mm | 1.20mm | ||
pkg_6719 | PTSP0002ZA-A | URP | 2 | Dic | Yes | |||||
pkg_7777 | PRBG0641FA-D | BGA | 641 | IC | Yes | 35.00mm | 35.00mm | 2.43mm | ||
LID | L32.5X5I | PQFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.76mm | 0.50mm |
pkg_20059 | PLQP0032GE-A | LQFP | 32 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | 0.80mm | |
pkg_6783 | PRQP0208KE-B | HFQFP | 208 | IC | Yes | 28.00mm | 28.00mm | 3.56mm | ||
pkg_7835 | PRDP0018AD-A | DIP | 18 | IC | Yes | 7.62mm | 5.08mm | |||
LLY | L48.7X7 | QFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |
pkg_8383 | PRSP0020DN-A | SOP | 20 | IC | Yes | 19.10mm | 11.80mm | 2.00mm | ||
pkg_20073 | PLBG0112KB-A | LFBGA | 112 | IC | Yes | 6.00mm | 6.00mm | 1.35mm | 0.50mm | |
MTM | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 0.00mm |
pkg_6860 | PLBG0085KA-A | LFBGA | 85 | IC | Yes | 6.00mm | 6.00mm | 1.40mm |