Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
L1T | L24.4X4D | QFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm | |
L1U | L28.4X5A | QFN | 28 | PLASTIC | Yes | 5.00mm | 3.99mm | 0.90mm | 0.50mm | |
L1V | L10.3X3B | TDFN | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
L1W | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
L1X | L34.4X6E | QFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L1Y | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
L1Z | L64.9X9C | QFN | 64 | PLASTIC | Yes | 9.00mm | 9.00mm | 0.75mm | 0.50mm | |
L2A | L16.4X4 | QFN | 16 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.65mm | |
L2B | L28.5X5B | TQFN | 28 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm | |
L2C | L20.3X4A | TQFN | 20 | PLASTIC | Yes | 3.00mm | 4.00mm | 0.75mm | 0.50mm | |
L2D | L34.3.8X4.8 | TQFN | 34 | PLASTIC | Yes | 3.80mm | 4.80mm | 0.85mm | 0.40mm | |
L2E | L14.2X3 | QFN | 14 | PLASTIC | Yes | 3.00mm | 2.00mm | 0.75mm | 0.50mm | |
L2F | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
L2G | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
L2H | L22.3X3 | QFN | 22 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
L2I | L16.4X4A | QFN | 16 | PLASTIC | Yes | 3.99mm | 3.99mm | 1.00mm | 0.50mm | |
L2J | L16.3X3D | TQFN | 16 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
L2K | L32.4X4G | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm | |
L2L | L40.5X5 | TQFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
L2M | L52.6X6A | QFN | 52 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.40mm | |
L2N | L24.4X4C | QFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm | |
L2O | L12.3X3C | TDFN | 12 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.40mm | |
L2P | L8.2X2D | DFN | 8 | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm | |
L2Q | L32.4X4F | QFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 9.00mm | 0.40mm | |
L2R | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
L2S | L12.3X3A | TQFN | 12 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
L2T | L40.5X5C | QFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm | |
L2U | L32.4X4C | QFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.40mm | |
L2V | L32.4X4C | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.40mm | |
L2W | L72.10X10J | SCQFN | 72 | PLASTIC | Yes | 10.00mm | 10.00mm | 0.85mm | 0.50mm | |
L2X | L25.5X5 | TQFN | 25 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm | |
L2Y | L10.2X2.5 | TQFN | 10 | PLASTIC | Yes | 2.00mm | 2.50mm | 0.75mm | 0.60mm | |
L2Z | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L3A | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
L3B | L48.7X7Q | QFN | 48 | PLASTIC | Yes | 7.00mm | 7.00mm | 0.75mm | 0.50mm | |
L3C | L8.3X3H | TDFN | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
L3D | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
L3E | L39.5X6A | PQFN | 39 | PLASTIC | Yes | 6.00mm | 5.00mm | 0.76mm | 0.50mm | |
L3F | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L3G | L16.3X3B | QFN | 16 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm | |
L3H | L10.3X3C | DFN | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm | |
L3I | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
L3J | L16.3X3D | TQFN | 16 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
L3K | L40.5X5W | SCQFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
L3L | L52.6X6W | QFN | 52 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.85mm | 0.40mm | |
L3M | L40.5X5W | SCQFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
L3N | L52.6X6W | QFN | 52 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.85mm | 0.40mm | |
L3P | L30.4X5A | NA | 30 | G | PLASTIC | Yes | 4.00mm | 5.00mm | 1.00mm | 0.45mm |
L3Q | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
L3R | L25.4X5 | PQFN | 25 | PLASTIC | Yes | 4.00mm | 5.00mm | 0.76mm | 0.50mm |