Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_130 | PTQP0100LC-A | TFQFP | 100 | IC | Yes | 12.00mm | 12.00mm | 1.20mm | ||
pkg_7884 | PLBG0160GB-A | LFBGA | 160 | IC | Yes | 12.00mm | 12.00mm | 1.46mm | ||
EUP | E16.3 | PDIP | 16 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
pkg_8683 | PRDP0014AA-A | DIP | 14 | IC | Yes | 19.20mm | 6.30mm | |||
pkg_2655 | PRBG0672FA-A | HBGA | 672 | IC | Yes | 27.00mm | 27.00mm | 3.30mm | ||
HCC | D24.6 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 15.11mm | 2.41mm | 2.54mm |
pkg_8769 | PVQN0064KA-A | VQFN | 64 | IC | Yes | |||||
pkg_3029 | PLQP0080JB-C | LQFP | 80 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
KCU | K18.B | CFP | 18 | HERMETIC | HERMETIC | Yes | 11.18mm | 8.38mm | 0.00mm | 1.27mm |
pkg_9156 | PLBG0096KB-A | LFBGA | 96 | IC | Yes | 6.00mm | 6.00mm | 1.30mm | ||
pkg_45 | PTSP0008JC-A | TSSOP | 8 | IC | Yes | 4.40mm | 3.00mm | 1.10mm | ||
pkg_7660 | PRQP0052FB-B | QFP | 52 | IC | Yes | 14.00mm | 14.00mm | 3.10mm | ||
MEF | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
LOX | L32.5X5P | VFQFPN | 32 | G | PLASTIC | Yes | 0.20mm | 0.20mm | 0.03mm | 0.02mm |
pkg_7718 | PRBG0225CD-A | BGA | 225 | IC | Yes | 27.00mm | 27.00mm | 2.38mm | ||
MKP | M16.15A | QSOP | 16 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 1.47mm | 0.64mm |
QNE | Q64.10X10J | TQFP-EP | 64 | PLASTIC | Yes | 10.01mm | 10.01mm | 1.00mm | 5.00mm | |
pkg_7776 | PRBG0641FA-C | BGA | 641 | IC | Yes | 35.00mm | 35.00mm | 2.53mm | ||
MNY | M28.173 | TSSOP | 28 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.65mm |
NHG72 | VFQFPN | 72 | G | PLASTIC | Yes | 10.20mm | 10.20mm | 0.75mm | 0.50mm | |
pkg_7834 | PRDP0018AE-A | DIP | 18 | IC | Yes | 21.95mm | 6.40mm | 5.08mm | ||
MRK | M8.118 | MSOP | 8 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 0.85mm | 0.65mm |
EKT | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
pkg_8382 | PTBG0481KA-A | TFBGA | 481 | IC | Yes | 12.70mm | 12.70mm | 1.17mm | ||
pkg_20034 | PLBG0112KB-A | LFBGA | 112 | IC | Yes | 6.00mm | 6.00mm | 1.35mm | 0.50mm | |
pkg_132 | PTQP0080JA-B | TQFP | 80 | IC | Yes | 14.00mm | 14.00mm | 1.20mm | ||
EWN | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
pkg_8695 | PRDP0018AA-A | DIP | 18 | IC | Yes | |||||
pkg_2812 | PLBG0176JB-A | LFBGA | 176 | IC | Yes | 10.00mm | 10.00mm | 1.31mm | ||
HVX | D40.6 | SBDIP | 40 | HERMETIC | HERMETIC | Yes | 50.80mm | 15.11mm | 2.41mm | 2.54mm |
pkg_8783 | PLBG0256GA-A | LFBGA | 256 | IC | Yes | 17.00mm | 17.00mm | 1.40mm | ||
pkg_3280 | PRSP0030JB-A | SSOP | 30 | IC | Yes | 9.85mm | 6.10mm | 2.00mm | ||
LAC | L20.6X6 | QFN | 20 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 1.00mm | 0.80mm |
pkg_931 | PRBG0256DD-A | BGA | 256 | IC | Yes | 27.00mm | 27.00mm | 2.50mm | ||
pkg_464 | PTSA0032KA-B | TSOP(1) | 32 | IC | Yes | 18.40mm | 8.00mm | 1.20mm | ||
LDF | L24.3.5X5W | QFN | 24 | PLASTIC | PLASTIC | Yes | 5.00mm | 3.50mm | 1.10mm | 0.50mm |
pkg_9755 | PLQP0080KE-A | LFQFP | 80 | IC | Yes | 12.00mm | 12.00mm | 1.60mm | ||
pkg_55 | PTSP0048KA-A | TSSOP | 48 | IC | Yes | 12.50mm | 6.10mm | 1.20mm | ||
LGB | L68.10X10D | WFQFN | 68 | PLASTIC | PLASTIC | Yes | 9.98mm | 9.98mm | 0.85mm | 0.50mm |
QLK | ADT001 | LQFP | 160 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
pkg_6746 | PRSP0008DD-D | SOP | 8 | Dic | Yes | 4.90mm | 3.95mm | |||
LKE | L16.5X5B | QFN | 16 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.80mm |
RKU | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 2.21mm | 1.02mm |
MRV | M8.118 | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
pkg_6825 | PVQN0048LA-A | HVQFN | 48 | IC | Yes | 6.00mm | 6.00mm | 0.90mm | ||
pkg_7903 | PLBG0181JA-A | LFBGA | 181 | IC | Yes | 10.20mm | 10.00mm | 1.45mm | ||
WCW | W4X5.20A | WLCSP-BP | 20 | PLASTIC | PLASTIC | Yes | 2.34mm | 1.60mm | 0.00mm | 0.40mm |
MVD | SOICW | 16 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
LH2 | L32.5X5C | TQFN | 32 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm | |
EXG8 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |