Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_8232 | PTSA0040KA-C | TSOP(1) | 40 | IC | Yes | 20.00mm | 10.00mm | 1.10mm | ||
pkg_1153 | PLQP0208KB-A | LFQFP | 208 | IC | Yes | 28.00mm | 28.00mm | 1.70mm | ||
AZR81 | WLCSP | 81 | G | PLASTIC | Yes | 3.97mm | 3.96mm | 0.60mm | 0.40mm | |
pkg_8294 | PTSB0054GA-A | TSOP(2) | 54 | IC | Yes | 22.22mm | 10.16mm | 1.20mm | ||
LPG | L6.2X2.1 | ODFN | 6 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.75mm | 0.65mm |
pkg_11827 | PLQP0100JC-A | LQFP | 100 | IC | Yes | 20.00mm | 14.00mm | 1.60mm | ||
pkg_698 | PTSP0008JB-B | TSSOP | 8 | Dic | Yes | 4.40mm | 3.00mm | |||
pkg_8355 | TLBG0071GA-A | T-LFBGA | 71 | IC | Yes | 11.00mm | 7.00mm | 1.21mm | ||
LSD | L32.5X5S | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
WPB | W3X4.12C | WLCSP-BP | 12 | PLASTIC | PLASTIC | Yes | 1.69mm | 1.39mm | 0.50mm | 0.40mm |
pkg_7507 | PLSP0003ZD-A | MM | 3 | Dic | Yes | 2.90mm | 1.50mm | 1.40mm | ||
LVY | L31.5X7A | QFN | 31 | PLASTIC | Yes | 7.01mm | 5.00mm | 1.00mm | ||
KDC | K28.A | CFP | 28 | HERMETIC | Yes | 17.78mm | 12.70mm | 0.00mm | 1.27mm | |
pkg_7572 | PRSS0004ZS-A | MP-88 | 3 | Dic | Yes | 19.50mm | 15.70mm | |||
LZU | L28.4X4A | TQFN | 28 | PLASTIC | PLASTIC | Yes | 4.00mm | 4.00mm | 0.03mm | 0.02mm |
LOC | L22.4X4A | TQFN | 22 | PLASTIC | Yes | 4.00mm | 4.00mm | 0.85mm | 0.50mm | |
pkg_7641 | PRQP0160KB-D | HFQFP | 160 | IC | Yes | 24.00mm | 24.00mm | 3.00mm | ||
MCU | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
LOP | L24.4X4E | TQFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm | |
pkg_77 | PRQP0100KB-A | FQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 3.05mm | ||
MJH | M28.209 | SSOP | 28 | PLASTIC | PLASTIC | Yes | 10.21mm | 5.31mm | 1.75mm | 0.65mm |
pkg_20017 | PVBG0064LB-A | VFBGA | 64 | IC | Yes | 4.00mm | 4.00mm | 0.99mm | 0.40mm | |
pkg_7757 | PRBG0484DA-A | BGA | 484 | IC | Yes | 35.00mm | 35.00mm | 2.53mm | ||
MNC | M20.173 | TSSOP | 20 | PLASTIC | PLASTIC | Yes | 6.50mm | 4.39mm | 0.00mm | 0.65mm |
MYW | M8.15 | SOICN | 8 | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm | |
pkg_7815 | PRBG0580DD-A | HBGA | 580 | IC | Yes | 45.00mm | 45.00mm | 1.95mm | ||
MQM | M10.118A | MSOP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.86mm | 0.50mm |
DKP | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
L2U | L32.4X4C | QFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.40mm | |
pkg_120 | PRQP0296LA-B | HFQFP | 296 | IC | Yes | 32.00mm | 32.00mm | 3.95mm | ||
pkg_7874 | PLBG0121GD-A | LFBGA | 121 | IC | Yes | 12.00mm | 12.00mm | 1.38mm | ||
EUA | PDIP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_8672 | PRDP0008AF-A | DIP | 8 | IC | Yes | 9.60mm | 6.30mm | 3.60mm | ||
pkg_20097 | PLBG0064KB-A | LFBGA | 64 | IC | Yes | 5.00mm | 5.00mm | 1.29mm | 0.50mm | |
pkg_2509 | PRBG1155FF-A | HBGA | 1155 | IC | Yes | 35.00mm | 35.00mm | 3.90mm | ||
H9D | K14.A | CFP | 14 | HERMETIC | HERMETIC | Yes | 9.50mm | 6.35mm | 0.00mm | 1.27mm |
pkg_8755 | PRQP0056JB-A | QFP | 56 | IC | Yes | |||||
pkg_3003 | PLQP0048KF-B | LFQFP | 48 | IC | Yes | 7.00mm | 7.00mm | 1.60mm | ||
KCG | K16.E | CFP | 16 | HERMETIC | HERMETIC | Yes | 10.41mm | 6.86mm | 2.57mm | 1.27mm |
pkg_90 | PRQP0160JC-A | QFP | 160 | IC | Yes | 28.00mm | 28.00mm | 3.56mm | ||
pkg_433 | PRSP0014DD-A | SOP | 14 | IC | Yes | 10.10mm | 5.30mm | 2.10mm | ||
LCC | L20.4X4 | QFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
pkg_9595 | PWSN0006JD-A | HUSON | 6 | Dic | Yes | 2.00mm | 2.00mm | 0.75mm | ||
pkg_5060 | PRSP0038JA-B | SSOP | 38 | IC | Yes | 12.30mm | 6.10mm | 2.00mm | ||
LFF | L32.5X5G | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
QEE | Q128.14X14 | LQFP | 128 | PLASTIC | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.40mm |
pkg_6725 | PRSS0003AD-A | TO-220FM | 3 | Dic | Yes | |||||
LJA | L48.7X7B | QFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |
QSF | Q32.5X5A | TQFP | 32 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
pkg_6803 | PWQN0024KE-A | HWQFN | 24 | IC | Yes | 4.00mm | 4.00mm | 0.80mm |