Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width Sort descending | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_8827 | PTSP0008JB-A | TSSOP | 8 | Dic | Yes | |||||
pkg_11893 | PLQP0044GC-D | LQFP | Yes | |||||||
pkg_3277 | PRSP0024JB-A | SSOP | 24 | IC | Yes | 7.62mm | 2.00mm | |||
pkg_6700 | PRSS0004AE-B | LDPAK(S)-(1) | 4 | Dic | Yes | |||||
pkg_6744 | PRSS0004ZD-C | DPAK(S) | 4 | Dic | Yes | |||||
pkg_6777 | PXSN0002ZB-A | MP-6 | 2 | Dic | Yes | |||||
pkg_6887 | PRSS0003DA-C | TO-92(2) | 3 | Dic | Yes | |||||
pkg_7854 | PRDP0028AF-A | DIP | 28 | IC | Yes | 15.24mm | 5.72mm | |||
pkg_8139 | PRDP0014BA-A | SDIP | 14 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_8171 | PRSP0014DH-A | SOP | 14 | IC | Yes | 7.62mm | 1.80mm | |||
pkg_8202 | PRSP0070GB-A | SSOP | 70 | IC | Yes | 12.70mm | 3.00mm | |||
pkg_8266 | PTSB0034DA-B | TSOP(2) | 34 | IC | Yes | 12.70mm | 1.10mm | |||
pkg_8296 | PTSB0054GB-A | TSOP(2) | 54 | IC | Yes | 12.70mm | 1.10mm | |||
pkg_8699 | PRSP0020DG-A | SOP | 20 | IC | Yes | |||||
pkg_8742 | PLQP0048KA-A | LFQFP | 48 | IC | Yes | |||||
pkg_8788 | PTSP0016JA-A | TSSOP | 16 | IC | Yes | |||||
pkg_8843 | GLZZ0002ZA-B | LLD | 2 | Dic | Yes | |||||
KT | KIT | 0 | NP, RoHS | KIT | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MRF | M8.118A | MSOP | 10 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
MWC | MDP0027 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
EUH | PDIP | 18 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
VJE | ADT001 | VFBGA | 100 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
WY4 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
QRX | Q128.14X20F | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.40mm | 0.50mm |
MTR | SOICN | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MVS | SOICW | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MXD | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PER | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ETS | PDIP | 18 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MRG | M8.118B | MSOP | 10 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
MUJ | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 1.27mm |
MXP | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
QRJ | Q128.14X20F | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.40mm | 0.50mm |
VJF | V144.7X7A | TFBGA | 144 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
WY5 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MVB | SOICW | 16 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
QRY | Q128.14X20F | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.40mm | 0.50mm |
MVT | SOICW | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MXE | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ZZZ | VFQFPN | 0 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ETV | PDIP | 18 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
SW | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EQE | PDIP | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WY6 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MVD | SOICW | 16 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MXF | M14.173 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.65mm |
YVV | V15.10X10 | Module | 0 | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ETW | PDIP | 18 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |