Package | Name | Package Type | Lead Count | Category Sort descending | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
YVX | Y40.17X19 | Module | 40 | PLASTIC | PLASTIC | Yes | 17.00mm | 19.00mm | 3.55mm | 1.00mm |
MWS | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
MAW | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
LGY | L16.3X3 | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
EAM | E14.3 | PDIP | 14 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
LRZ | L6.2X2.1Z | ODFN | 6 | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm | |
MXZ | M14.173 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm |
MCQ | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
LJM | L8.3X3 | QFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.65mm |
EPP | E24.6 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 13.97mm | 4.06mm | 2.54mm |
LIR | L60.7X7 | QFN | 60 | PLASTIC | Yes | 7.00mm | 7.00mm | 0.90mm | 0.40mm | |
MZY | M14.173 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm |
QHU | Q100.14X20 | MQFP-HS | 100 | PLASTIC | PLASTIC | Yes | 19.99mm | 14.00mm | 2.72mm | 0.65mm |
MFA | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
LKW | L44.7X7B | QFN | 44 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 5.00mm |
EUH | PDIP | 18 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
LOG | L24.4X4H | QFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm | |
PBA | P8.064A | TSOT | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm |
QNZ | Q64.10X10D | TQFP | 64 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 1.00mm | 0.50mm |
MJD | M16.209 | SSOP | 16 | PLASTIC | PLASTIC | Yes | 6.20mm | 5.31mm | 1.75mm | 0.65mm |
LMN | L72.10X10B | QFN | 72 | PLASTIC | PLASTIC | Yes | 10.00mm | 10.00mm | 0.85mm | 0.50mm |
WQK | W3X3.9 | WLCSP-BP | 9 | PLASTIC | Yes | 1.36mm | 1.28mm | 0.50mm | 0.40mm | |
PHF | P5.049 | SC70 | 5 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 1.90mm | 0.65mm |
QTC | ADT001 | TQFP | 80 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 0.00mm | 0.00mm |
MKY | MDP0040 | QSOP | 16 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 1.42mm | 0.64mm |
LPC | L8.3X3A | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.65mm |
L4M | L12.4X3 | DFN | 12 | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm | |
VDE | V196.15X15 | FBGA | 196 | PLASTIC | PLASTIC | Yes | 15.01mm | 15.01mm | 1.02mm | 1.00mm |
MMH | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
LQK | L18.5X3 | TDFN | 18 | PLASTIC | PLASTIC | Yes | 4.98mm | 3.00mm | 0.75mm | 0.00mm |
L4Y | L25.4X5A | PQFN | 25 | PLASTIC | Yes | 4.00mm | 5.00mm | 0.76mm | 0.50mm | |
04/22/2024 | TPD | 0 | RC21008BXXX | RC21008B000GND#BB0 | 2.98 | 3.89mm | 0.00mm | 4.27mm | ||
CD6 | CDIP | 6 | RoHS | HERMET | Yes | 7.00mm | 5.00mm | 1.50mm | 2.57mm | |
HR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 3.34mm | 1.00mm | |
BR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
RM400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
CD40 | CDIP | 40 | RoHS | HERMET | Yes | 52.60mm | 15.24mm | 4.06mm | 2.54mm | |
HMH784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
BR1156 | FCBGA | 1156 | RoHS | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
RM143 | FCBGA | 143 | RoHS | PLASTIC | No | 13.00mm | 13.00mm | 1.51mm | 1.00mm | |
CD10 | CLCC | 10 | RoHS | HERMET | Yes | 7.00mm | 5.00mm | 1.50mm | 2.54mm | |
BR784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 3.50mm | 1.00mm | |
RM784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
AR900 | FCBGA | 900 | RoHS | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
RM1023 | FCBGA | 1023 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
BR676 | FCBGA | 676 | RoHS | PLASTIC | No | 27.00mm | 27.00mm | 3.40mm | 1.00mm | |
RM576 | FCBGA | 576 | RoHS | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
AR324 | FCBGA | 324 | RoHS | PLASTIC | No | 19.00mm | 19.00mm | 3.27mm | 1.00mm | |
RC503 | FCBGA | 503 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.75mm | 1.27mm | |
WQB | GWS4621L | WLCSP-BP | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 1.81mm | 1.81mm | 0.00mm | 0.00mm |