Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width Sort descending | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
QRW | Q128.14X20F | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.40mm | 0.50mm |
MTQ | SOICN | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MVR | SOICW | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
KT | KIT | 0 | NP, RoHS | KIT | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MRF | M8.118A | MSOP | 10 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
MWC | MDP0027 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
EUH | PDIP | 18 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
VJE | ADT001 | VFBGA | 100 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
WY4 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
QRX | Q128.14X20F | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.40mm | 0.50mm |
MTR | SOICN | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MVS | SOICW | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MXD | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PER | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ETS | PDIP | 18 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MRG | M8.118B | MSOP | 10 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
MUJ | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 1.27mm |
MXP | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
QRJ | Q128.14X20F | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.40mm | 0.50mm |
VJF | V144.7X7A | TFBGA | 144 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
WY5 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MVB | SOICW | 16 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
QRY | Q128.14X20F | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.40mm | 0.50mm |
MVT | SOICW | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MXE | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ZZZ | VFQFPN | 0 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ETV | PDIP | 18 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
SW | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EQE | PDIP | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WY6 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MVD | SOICW | 16 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MXF | M14.173 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.65mm |
ETW | PDIP | 18 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
YVV | V15.10X10 | Module | 0 | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
TMP256 | TQFP | 0 | G | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EQF | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
XBD | NA | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MVE | SOICW | 20 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MTW | SOICN | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MXG | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MOD1 | MODULE | 0 | G | MODULE | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ETX | PDIP | 20 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MZN | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WAFER | WAFER | 0 | G | WAFER | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EQG | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MVF | SOICW | 20 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MTX | SOICN | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
field_package_code | field_package_name | field_package_type | 0 | field_class | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |