Package | Name | Package Type | Lead Count | Category Sort descending | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_6818 | PTQP0176LC-A | HTFQFP | 176 | IC | Yes | 20.00mm | 20.00mm | 1.20mm | ||
pkg_1722 | PVQN0040KD-A | HVQFN | 40 | IC | Yes | 6.00mm | 6.00mm | 0.95mm | ||
QTG | ADT001 | TQFP | 80 | PLASTIC | Yes | 11.99mm | 11.99mm | |||
pkg_8400 | SWBG0056KA-A | S-WFBGA | 56 | IC | Yes | 3.96mm | 3.56mm | 0.75mm | ||
pkg_8060 | PRQJ0052DC-A | QFJ | 52 | IC | Yes | 19.12mm | 19.12mm | 4.60mm | ||
HBZ | J32.A | NA | 32 | HERMETIC | Yes | 13.97mm | 11.43mm | 0.12mm | ||
pkg_7732 | PRBG0324FB-A | BGA | 324 | IC | Yes | 19.00mm | 19.00mm | 1.95mm | ||
pkg_6849 | PRBG0376GA-A | FBGA | 376 | IC | Yes | 19.00mm | 19.00mm | 2.10mm | ||
pkg_2680 | PRBG0955FB-A | HBGA | 955 | IC | Yes | 33.00mm | 33.00mm | 3.87mm | ||
pkg_102 | PLQP0048KD-A | LFQFP | 48 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | ||
pkg_8682 | PRSP0014DE-B | HSOP | 11 | IC | Yes | 1.56mm | ||||
pkg_8092 | PLQP0052FA-A | LQFP | 52 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
pkg_7752 | PRBG0464FA-A | BGA | 464 | IC | Yes | 30.00mm | 25.00mm | 2.03mm | ||
pkg_6881 | PRSS0003DA-A | TO-92(1) | 3 | Dic | Yes | 4.80mm | 3.80mm | 7.30mm | ||
pkg_2947 | PVBG0097LA-A | VFBGA | 97 | IC | Yes | 5.00mm | 5.00mm | 0.99mm | ||
pkg_20017 | PVBG0064LB-A | VFBGA | 64 | IC | Yes | 4.00mm | 4.00mm | 0.99mm | 0.40mm | |
pkg_1051 | PLQP0040JB-C | LQFP | 40 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | ||
pkg_8719 | PRDP0030BB-A | SDIP | 30 | IC | Yes | |||||
pkg_8123 | PRQP0044GE-D | QFP | 44 | IC | Yes | 10.00mm | 10.00mm | 3.10mm | ||
pkg_7781 | PRBG0729FE-A | HBGA | 729 | IC | Yes | 29.00mm | 29.00mm | 3.85mm | ||
pkg_7007 | PLBG0100GB-A | LFBGA | 100 | IC | Yes | 9.00mm | 9.00mm | 1.56mm | ||
pkg_20135 | SUBG0025LB-A | S-UFBGA | 25 | IC | Yes | 2.27mm | 2.14mm | 0.55mm | 0.40mm | |
pkg_32 | PRSP0016DH-B | SOP | 16 | IC | Yes | 10.06mm | 5.50mm | 2.20mm | ||
pkg_20034 | PLQP0064JB-A | LQFP | 64 | IC | Yes | 12.00mm | 12.00mm | 1.70mm | ||
pkg_10840 | SWBG0025LD-A | S-WFBGA | 25 | IC | Yes | 2.47mm | 2.47mm | 0.70mm | ||
pkg_8768 | PVBG0064KA-A | VFBGA | 64 | IC | Yes | |||||
pkg_8155 | PRSJ0024DB-A | SOJ | 24 | IC | Yes | 16.13mm | 5.75mm | 3.70mm | ||
pkg_7810 | PRBG0576DA-A | HBGA | 576 | IC | Yes | 40.00mm | 40.00mm | 2.10mm | ||
pkg_738 | PTQP0100LC-A | TFQFP | 100 | IC | Yes | 12.00mm | 12.00mm | 1.20mm | ||
pkg_3439 | PWQN0040KC-A | HWQFN | 40 | IC | Yes | 6.00mm | 6.00mm | 0.80mm | ||
pkg_1115 | PTSP0006JA-A | CMPAK | 6 | Dic | Yes | 2.00mm | 1.25mm | 1.10mm | ||
pkg_8817 | PRSS0003ZE-A | TO-247 | 3 | Dic | Yes | |||||
LVY | L31.5X7A | QFN | 31 | PLASTIC | Yes | 7.01mm | 5.00mm | 1.00mm | ||
pkg_8187 | PRSP0032DG-A | SOP | 32 | IC | Yes | 13.34mm | 2.95mm | |||
pkg_784 | PRQP0064GC-A | QFP | 64 | IC | Yes | 14.00mm | 14.00mm | 3.05mm | ||
pkg_7512 | PLZZ0004CC-A | POMM | 3 | Dic | Yes | 4.50mm | 2.50mm | 1.60mm | ||
pkg_456 | PRSP0042GA-B | SSOP | 42 | IC | Yes | 17.50mm | 8.40mm | 2.40mm | ||
pkg_11476 | PRBG0449GB-A | FBGA | 449 | IC | Yes | 21.00mm | 21.00mm | 2.10mm | ||
pkg_9155 | PLBG0260GA-A | LFBGA | 260 | IC | Yes | 16.00mm | 16.00mm | 1.56mm | ||
pkg_8218 | PTSA0028ZC-B | TSOP(1) | 28 | IC | Yes | 13.40mm | 8.00mm | 1.20mm | ||
pkg_7869 | PLBG0116GA-A | LFBGA | 116 | IC | Yes | 12.00mm | 12.00mm | 1.41mm | ||
pkg_7545 | PRSS0006ZA-A | MP-3ZK | 5 | Dic | Yes | 6.50mm | 6.10mm | 2.65mm | ||
pkg_492 | PLQP0048KB-A | LFQFP | 48 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | 0.50mm | |
pkg_11700 | PRBG0831GA-A | FBGA | 831 | IC | Yes | 27.00mm | 27.00mm | 2.40mm | ||
pkg_9455 | PRSS0004AG-A | TO-220AB | 4 | Dic | Yes | |||||
pkg_95 | PRQP0256LA-A | FQFP | 256 | IC | Yes | 28.00mm | 28.00mm | 3.95mm | ||
pkg_8257 | PTSB0028DA-L | TSOP(2) | 28 | IC | Yes | 10.16mm | 1.20mm | |||
pkg_7907 | PTBG0196KA-A | TFBGA | 196 | IC | Yes | 8.00mm | 8.00mm | 1.08mm | ||
pkg_759 | PRQP0100JF-A | HQFP | 100 | IC | Yes | 20.00mm | 14.00mm | 3.05mm | ||
pkg_55 | PTSP0048KA-A | TSSOP | 48 | IC | Yes | 12.50mm | 6.10mm | 1.20mm |