Package | Name | Package Type | Lead Count Sort descending | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
FAX | F8.3A | CERDIP | 8 | HERMETIC | HERMETIC | Yes | 9.65mm | 6.30mm | 0.00mm | 2.54mm |
KCJ | K8.A | CFP | 8 | HERMETIC | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm |
LCD | L8.3X3L | DFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.85mm | 0.65mm |
LRU | L8.2X3C | uTDFN | 8 | PLASTIC | PLASTIC | Yes | 2.00mm | 3.00mm | 0.50mm | 0.50mm |
MAS | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MCI | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
MBZ | M8.15E | SOICN | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 1.45mm | 1.27mm | |
MQD | MDP0050 | MSOP-EP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm |
MTA | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
LBI | L8.3X3A | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.65mm |
LFR | L8.3X3 | QFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.65mm |
LPJ | L8.3X3H | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
MCX | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MOR | M14.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
MSH | M8.118A | MSOP | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.86mm | 0.50mm | |
MQR | M8.118 | MSOP | 8 | G | PLASTIC | Yes | 0.12mm | 0.12mm | 0.00mm | 0.03mm |
MSA | M8.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
MTM | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 0.00mm |
LCF | L8.3X3L | DFN | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.85mm | 0.65mm | |
pkg_20133 | PLSP0008DE-A | HSOP | 8 | Dic | Yes | 4.40mm | 5.20mm | 1.80mm | 1.27mm | |
pkg_6821 | PXSN0008KB-A | HXSON | 8 | IC | Yes | 2.50mm | 2.00mm | 0.50mm | ||
EXG8 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm | |
CTG8 | COL | 8 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.50mm | |
ETD | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 0.00mm | 0.00mm | |
pkg_8673 | PRSP0008DE-A | SOP | 8 | IC | Yes | 4.85mm | 4.40mm | 2.03mm | ||
MNR | M8.173 | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 4.39mm | 0.00mm | 0.65mm |
MRC | M8.118A | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm |
MUD | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
pkg_11567 | PLSN0008DA-A | HSON | 8 | Dic | Yes | 5.40mm | 5.00mm | 1.45mm | ||
pkg_6042 | PVSN0008JD-A | HVSON | 8 | Dic | Yes | 3.15mm | 3.00mm | 1.00mm | ||
pkg_6754 | PWSN0008DD-A | WPAK-D(2) | 8 | Dic | Yes | |||||
pkg_7528 | PLSN0008KA-A | HSON | 8 | Dic | Yes | 5.40mm | 5.00mm | 1.45mm | ||
pkg_7861 | PRDP0008AH-A | DIP | 8 | IC | Yes | 7.62mm | 5.08mm | |||
EUC | MDP0031 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 3.30mm | 2.54mm |
pkg_8314 | PTSP0008JD-B | TSSOP | 8 | IC | Yes | 4.40mm | 3.15mm | 1.20mm | ||
pkg_8825 | PTSJ0008JA-A | TSOJ-8 | 8 | Dic | Yes | 30.00mm | 24.00mm | |||
LNY | L8.2X2E | DFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.50mm |
LZN | L8.1.6X1.6 | uTQFN | 8 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.60mm | 0.00mm | 0.40mm |
MAT | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MCJ | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
MTB | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
MUW | M8.15C | SOICN-EP | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
MXW | M8.173 | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 4.39mm | 0.00mm | 0.65mm |
PGG8 | TSSOP | 8 | G | PLASTIC | Yes | 3.10mm | 4.40mm | 1.00mm | 0.65mm | |
EWD | E8.3 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.65mm | 6.60mm | 3.94mm | 2.54mm |
pkg_8841 | PTSP0008DB-A | MOP | 8 | Dic | Yes | |||||
LPL | L8.2.1X2.0 | ODFN | 8 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.70mm | 0.50mm |
MCY | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
WPQ | W2X4.8 | WLCSP-BP | 8 | PLASTIC | PLASTIC | Yes | 1.80mm | 1.00mm | 0.00mm | 0.40mm |
MTN | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |