Package | Name | Package Type Sort ascending | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_11875 | PLBG0196GA-A | BGA | 196 | IC | Yes | 12.00mm | 12.00mm | 1.70mm | ||
pkg_7727 | PRBG0292FA-A | BGA | 292 | IC | Yes | 21.00mm | 21.00mm | 2.00mm | ||
pkg_7756 | PRBG0484FE-B | BGA | 484 | IC | Yes | 27.00mm | 27.00mm | 2.43mm | ||
pkg_514 | PRBG0256FA-A | BGA | 256 | IC | Yes | 17.00mm | 17.00mm | 1.80mm | ||
pkg_947 | PRBG0304DA-A | BGA | 304 | IC | Yes | 31.00mm | 31.00mm | 2.60mm | ||
pkg_6843 | PRBG0681FA-A | BGA | 681 | IC | Yes | 35.00mm | 35.00mm | 2.60mm | ||
pkg_8031 | PRBG0256FH-A | BGA | 256 | IC | Yes | 17.00mm | 17.00mm | 1.75mm | ||
pkg_20108 | PRBG0640FC-A | BGA | 640 | IC | Yes | 27.00mm | 27.00mm | 2.35mm | 1.00mm | |
AM | Yes | |||||||||
WCL | 35 | PLASTIC | PLASTIC | Yes | 2.12mm | 2.44mm | 0.00mm | 0.00mm | ||
CHGS | 0 | 0.00mm | 0.00mm | 0.00mm | ||||||
MYB | M10.118 | 10 | G | Yes | 0.12mm | 0.12mm | 0.03mm | 0.02mm |