Package | Name | Package Type | Lead Count | Category Sort descending | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_11896 | PLQP0044GC-D | LQFP | 44 | IC | Yes | 10.00mm | 10.00mm | 1.60mm | ||
pkg_8350 | TTBG0063GB-A | T-TFBGA | 63 | IC | Yes | 11.00mm | 8.00mm | 1.07mm | ||
LLN | L31.5X7B | QFN | 31 | PLASTIC | Yes | 7.01mm | 5.00mm | 1.00mm | ||
pkg_8004 | PTBG0097KA-A | TFBGA | 97 | IC | Yes | 6.00mm | 6.00mm | 1.02mm | ||
pkg_7683 | PRDP0014AE-A | DIP | 14 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_678 | PWQN0048KA-A | HWQFN | 48 | IC | Yes | 7.00mm | 7.00mm | 0.80mm | ||
pkg_134 | PTQP0100KB-D | TFQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 1.20mm | ||
pkg_838 | PLBG0176GA-A | LFBGA | 176 | IC | Yes | 13.00mm | 13.00mm | 1.40mm | ||
pkg_8036 | PLQP0044GD-A | LQFP | 44 | IC | Yes | 10.00mm | 10.00mm | 1.65mm | ||
pkg_7711 | PRBG1521FD-A | HBGA | 1521 | IC | Yes | 40.00mm | 40.00mm | 4.00mm | ||
pkg_6827 | PWQN0040LD-A | HWQFN | 40 | IC | Yes | 5.00mm | 5.00mm | 0.80mm | ||
pkg_20 | PRDP0064BB-A | SDIP | 64 | IC | Yes | 57.60mm | 17.00mm | 5.08mm | ||
pkg_10015 | PRBG0256DM-A | BGA | 256 | IC | Yes | 27.00mm | 27.00mm | 2.60mm | 1.27mm | |
pkg_8479 | PWSN0008DA-A | WPAK | 8 | Dic | Yes | |||||
pkg_8069 | PRQP0100JJ-C | QFP | 100 | IC | Yes | 20.00mm | 14.00mm | 3.00mm | ||
pkg_7740 | PRBG0385FA-A | BGA | 385 | IC | Yes | 22.00mm | 22.00mm | 2.03mm | ||
pkg_6857 | PLBG0165FE-A | LBGA | 165 | IC | Yes | 15.00mm | 13.00mm | 1.40mm | ||
pkg_20124 | PRBG0324GB-A | FBGA | 324 | IC | Yes | 19.00mm | 19.00mm | 2.00mm | 0.80mm | |
pkg_2820 | PLBG0181KB-A | LFBGA | 181 | IC | Yes | 8.00mm | 8.00mm | 1.36mm | ||
pkg_10355 | PWSN0006JD-B | HUSON | 6 | Dic | Yes | 2.00mm | 2.00mm | 0.75mm | ||
pkg_8691 | PRSP0016DA-A | SOP | 16 | IC | Yes | |||||
pkg_8100 | PRQP0056JD-A | QFP | 56 | IC | Yes | 10.00mm | 10.00mm | 2.00mm | ||
pkg_7760 | PRBG0544DA-A | BGA | 544 | IC | Yes | 35.00mm | 35.00mm | 2.63mm | ||
pkg_6890 | PRSS0003DC-A | TO-92 Mod | 3 | Dic | Yes | 4.80mm | 3.80mm | 10.30mm | ||
pkg_2990 | PLQP0160KA-A | LFQFP | 160 | IC | Yes | 24.00mm | 24.00mm | 1.60mm | ||
pkg_1065 | PRSP0042GC-A | SSOP | 42 | IC | Yes | 17.50mm | 8.40mm | 2.40mm | ||
pkg_8732 | PLQP0040JB-A | LQFP | 40 | IC | Yes | 1.70mm | ||||
pkg_8132 | PRQP0074FA-A | QFP | 74 | IC | Yes | 20.00mm | 20.00mm | 4.00mm | ||
KNB | K36.A | NA | 36 | HERMETIC | Yes | 16.00mm | 16.00mm | |||
pkg_779 | PRQP0128KB-A | FQFP | 128 | IC | Yes | 20.00mm | 14.00mm | 3.15mm | ||
pkg_7110 | PRBG0320FB-A | BGA | 320 | IC | Yes | 21.00mm | 21.00mm | 2.00mm | ||
pkg_3284 | PRSP0038JD-A | SSOP | 38 | IC | Yes | 12.70mm | 5.60mm | 1.80mm | ||
pkg_20041 | PWQN0048KE-A | HWQFN | 48 | IC | Yes | 7.00mm | 7.00mm | 0.80mm | ||
pkg_1098 | PVQN0020KB-A | VQFN | 20 | IC | Yes | 4.00mm | 4.00mm | 0.95mm | ||
pkg_8780 | TTBG0208JA-A | T-TBGA | 208 | IC | Yes | 12.00mm | 12.00mm | |||
pkg_8164 | PRSJ0032DD-A | SOJ | 32 | IC | Yes | 21.26mm | 10.16mm | 3.70mm | ||
pkg_7819 | PRBG0672DB-A | HBGA | 672 | IC | Yes | 45.00mm | 45.00mm | 2.80mm | ||
pkg_747 | PLQP0144KB-A | LFQFP | 144 | IC | Yes | 20.00mm | 20.00mm | 1.70mm | ||
pkg_416 | PRSS0008AA-A | SIP | 8 | IC | Yes | 19.00mm | 6.40mm | 8.30mm | ||
pkg_1125 | PLZZ0004CA-A | UPAK | 4 | Dic | Yes | 1.60mm | ||||
pkg_8834 | GRZZ0002ZA-A | DO-41 | 2 | Dic | Yes | |||||
pkg_8196 | PLSP0020JC-B | LSSOP | 20 | IC | Yes | 6.50mm | 6.10mm | 1.40mm | ||
pkg_7848 | PRDP0024AJ-B | DIP | 24 | IC | Yes | 15.24mm | 5.72mm | |||
pkg_7521 | PVSF0008JA-A | VSOF | 8 | Dic | Yes | 2.90mm | 2.40mm | 0.85mm | ||
pkg_466 | PTSA0048KA-A | TSOP(1) | 48 | IC | Yes | 18.40mm | 12.00mm | 1.20mm | ||
pkg_1153 | PLQP0208KB-A | LFQFP | 208 | IC | Yes | 28.00mm | 28.00mm | 1.70mm | ||
pkg_929 | PRBG0256DB-A | BGA | 256 | IC | Yes | 27.00mm | 27.00mm | 2.50mm | ||
pkg_8227 | PTSA0032KF-D | TSOP(1) | 32 | IC | Yes | 20.00mm | 8.00mm | 1.20mm | ||
pkg_7878 | PLBG0144GH-A | LFBGA | 144 | IC | Yes | 12.00mm | 12.00mm | 1.56mm | ||
pkg_7555 | PRSS0003ZL-A | MP-10 | 3 | Dic | Yes | 13.00mm | 8.00mm |