Package | Name | Package Type | Lead Count | Category Sort descending | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_11878 | PLQP0112JA-B | LQFP | 112 | IC | Yes | 20.00mm | 20.00mm | 1.70mm | ||
pkg_8709 | PRSP0024DF-A | SOP | 24 | IC | Yes | |||||
pkg_8117 | PLQP0160KA-B | LFQFP | 160 | IC | Yes | 24.00mm | 24.00mm | 1.70mm | ||
pkg_7776 | PRBG0641FA-C | BGA | 641 | IC | Yes | 35.00mm | 35.00mm | 2.53mm | ||
pkg_7668 | PRQP0272KA-B | HFQFP | 272 | IC | Yes | 36.00mm | 36.00mm | 3.80mm | ||
pkg_6764 | PTSP0004ZB-A | CMPAK | 4 | Dic | Yes | 1.10mm | ||||
pkg_127 | PTQP0064KA-A | TFQFP | 64 | IC | Yes | 10.00mm | 10.00mm | 1.20mm | ||
pkg_20031 | PLQP0176KI-A | LFQFP | 176 | IC | Yes | 24.00mm | 24.00mm | 1.60mm | ||
pkg_8759 | PRSP0064GA-A | SSOP | 64 | IC | Yes | |||||
pkg_8149 | PRDP0042BE-B | SDIP | 42 | IC | Yes | 15.24mm | 5.72mm | |||
pkg_7805 | PRBG0480DE-A | HBGA | 480 | IC | Yes | 45.00mm | 45.00mm | 1.95mm | ||
pkg_7697 | PRBG0225CC-A | BGA | 225 | IC | Yes | 27.00mm | 27.00mm | 2.58mm | ||
pkg_6810 | PRSP0020DF-A | HSOP | 20 | IC | Yes | 14.10mm | 11.00mm | 3.60mm | ||
pkg_157 | PLBG0264GA-A | LFBGA | 264 | IC | Yes | 15.00mm | 15.00mm | 1.40mm | ||
pkg_20051 | PLBG0551GA-A | LFBGA | 551 | IC | Yes | 21.00mm | 21.00mm | 1.40mm | 0.80mm | |
pkg_8808 | PRSP0008DD-A | FP-8DA | 8 | Dic | Yes | |||||
pkg_8181 | PRSP0024DJ-A | SOP | 24 | IC | Yes | 15.30mm | 7.20mm | 2.90mm | ||
pkg_7834 | PRDP0018AE-A | DIP | 18 | IC | Yes | 21.95mm | 6.40mm | 5.08mm | ||
AM | Yes | |||||||||
pkg_7725 | PRBG0272FD-A | BGA | 272 | IC | Yes | 21.00mm | 21.00mm | 2.03mm | ||
pkg_6841 | PRBG0561FC-A | BGA | 561 | IC | Yes | 31.00mm | 31.00mm | 2.60mm | ||
pkg_26 | PRSP0016DG-A | SOP | 16 | IC | Yes | 9.90mm | 3.95mm | 1.75mm | ||
pkg_20063 | PLQP0128KJ-A | LFQFP | 128 | IC | Yes | 14.00mm | 20.00mm | 1.60mm | 0.50mm | |
pkg_10115 | PLQP0120LA-A | LFQFP | 120 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
pkg_9035 | PRSP0028DC-A | SOP | 28 | IC | Yes | 18.30mm | 8.40mm | 2.50mm | ||
pkg_8212 | PTQP0100LD-A | TFQFP | 100 | IC | Yes | 12.00mm | 12.00mm | 1.20mm | ||
JAB | J20.C | NA | 20 | HERMETIC | Yes | 10.92mm | 7.24mm | |||
pkg_7863 | PLBG0108GA-A | LFBGA | 108 | IC | Yes | 11.00mm | 11.00mm | 1.58mm | ||
pkg_6871 | PTBG0048HG-A | TFBGA | 48 | IC | Yes | 11.00mm | 8.50mm | 1.20mm | ||
pkg_2918 | PVBG0064LA-A | VFBGA | 64 | IC | Yes | 4.00mm | 4.00mm | 0.99mm | ||
pkg_1045 | PLBG0288JA-A | LFBGA | 288 | IC | Yes | 13.00mm | 13.00mm | 1.40mm | ||
pkg_9435 | PLQP0144KE-A | HLFQFP | 144 | IC | Yes | 20.00mm | 20.00mm | 1.60mm | ||
pkg_8244 | PTSB0026DC-B | TSOP(2) | 26 | IC | Yes | 7.62mm | 1.20mm | |||
pkg_7895 | PLBG0169KA-A | LFBGA | 169 | IC | Yes | 8.00mm | 8.00mm | 1.22mm | ||
pkg_6950 | PLQP0144KD-B | LFQFP | 144 | IC | Yes | 20.00mm | 20.00mm | 1.60mm | ||
pkg_3020 | PLQP0064GC-A | LQFP | 64 | IC | Yes | 14.00mm | 14.00mm | 1.60mm | ||
pkg_20076 | PWLG0064KB-A | WFLGA | 64 | IC | Yes | 5.00mm | 5.00mm | 0.76mm | 0.50mm | |
pkg_1080 | PTLG0077KA-A | TFLGA | 77 | IC | Yes | 6.00mm | 6.00mm | 1.05mm | ||
pkg_961 | PRBG0564DA-A | BGA | 564 | IC | Yes | 37.50mm | 37.50mm | 2.80mm | ||
pkg_8275 | PTSB0044GE-J | TSOP(2) | 44 | IC | Yes | 10.16mm | 1.10mm | |||
pkg_7926 | PLBG0240GG-A | LFBGA | 240 | IC | Yes | 16.00mm | 16.00mm | 1.38mm | ||
pkg_8281 | PTSB0048GB-B | TSOP(2) | 48 | IC | Yes | 13.97mm | 1.10mm | |||
pkg_7933 | PLBG0257GA-A | LFBGA | 257 | IC | Yes | 17.00mm | 17.00mm | 1.56mm | ||
pkg_737 | PTQP0080JA-B | TQFP | 80 | IC | Yes | 14.00mm | 14.00mm | 1.20mm | ||
pkg_3438 | PWQN0032KB-A | HWQFN | 32 | IC | Yes | 5.00mm | 5.00mm | 0.80mm | ||
pkg_1114 | PTSP0006JA-A | CMPAK | 6 | Dic | Yes | 2.00mm | 1.25mm | 1.10mm | ||
pkg_992 | PRSP0042GB-H | HSSOP | 42 | IC | Yes | 17.50mm | 8.40mm | 2.20mm | ||
LVW | L32.5X7A | QFN | 32 | PLASTIC | Yes | 7.01mm | 5.00mm | 1.00mm | ||
pkg_8312 | PTSP0026KA-A | TSSOP | 26 | IC | Yes | 6.65mm | 6.10mm | 1.20mm | ||
pkg_7965 | PTBG0048HH-A | TFBGA | 48 | IC | Yes | 8.00mm | 6.00mm | 1.19mm |