Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
MPV | M14.173A | TSSOP-EP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm |
BCY144 | CABGA | 144 | G | PLASTIC | Yes | 13.00mm | 13.00mm | 1.62mm | 1.00mm | |
L1Y | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
pkg_11891 | PTBG0064KB-A | TFBGA | 64 | IC | Yes | 4.50mm | 4.50mm | 1.20mm | ||
pkg_7860 | PRDP0048AB-A | DIP | 48 | IC | Yes | 15.24mm | 5.72mm | |||
EQV | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
pkg_8479 | PWSN0008DA-A | WPAK | 8 | Dic | Yes | |||||
pkg_20083 | PWQN0032KF-B | HWQFN | 32 | IC | Yes | 5.00mm | 5.00mm | 0.80mm | 0.50mm | |
pkg_1732 | PWQN0024KD-A | HWQFN | 24 | IC | Yes | 4.00mm | 4.00mm | 0.80mm | ||
FKX | F40.6 | CERDIP | 40 | HERMETIC | HERMETIC | Yes | 52.07mm | 13.21mm | 0.00mm | 2.54mm |
pkg_8732 | PLQP0040JB-A | LQFP | 40 | IC | Yes | 1.70mm | ||||
pkg_2980 | PLQP0100KI-C | LFQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 1.60mm | ||
KBH | K20.A | CFP | 20 | HERMETIC | HERMETIC | Yes | 12.70mm | 7.49mm | 0.00mm | 1.27mm |
pkg_8834 | GRZZ0002ZA-A | DO-41 | 2 | Dic | Yes | |||||
pkg_3446 | PWQN0064KC-A | HWQFN | 64 | IC | Yes | 9.00mm | 9.00mm | 0.80mm | ||
LBO | L20.3X4 | QFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm |
pkg_9500 | PRSS0004ZJ-B | TO-251 | 4 | Dic | Yes | |||||
pkg_497 | PLQP0080GA-A | LQFP | 80 | IC | Yes | 20.00mm | 14.00mm | 1.70mm | ||
LER | L20.4X4E | TQFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
pkg_9995 | PLBG0165FD-B | LBGA | 165 | IC | Yes | 17.00mm | 15.00mm | 1.40mm | ||
pkg_6699 | PTSP0006FA-A | TSOP | 6 | Dic | Yes | |||||
LHU | L10.3X3C | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
QRL | Q128.14X20H | PQFP-HS | 128 | PLASTIC | PLASTIC | Yes | 14.00mm | 19.99mm | 0.00mm | 0.00mm |
pkg_6775 | PUSF0002ZB-A | SFP | 2 | Dic | Yes | |||||
BBG160 | PBGA | 160 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.76mm | 1.00mm | |
LLN | L31.5X7B | QFN | 31 | PLASTIC | Yes | 7.01mm | 5.00mm | 1.00mm | ||
VPB | V356.27X27B | PBGA | 356 | PLASTIC | PLASTIC | Yes | 27.00mm | 27.00mm | 0.00mm | 1.27mm |
MTD | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
pkg_6852 | PRBG0436GA-A | HFBGA | 436 | IC | Yes | 19.00mm | 19.00mm | 2.60mm | ||
pkg_7932 | PLBG0249JB-A | LFBGA | 249 | IC | Yes | 13.00mm | 13.00mm | 1.51mm | ||
WEV | W4X4.16E | WLCSP-TKCURDLBC | 16 | PLASTIC | PLASTIC | Yes | 1.78mm | 1.78mm | 0.54mm | 0.40mm |
MWR | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
L3N | L52.6X6W | QFN | 52 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.85mm | 0.40mm | |
NDG40 | VFQFPN | 40 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm | |
pkg_7996 | PTBG0085KA-A | TFBGA | 85 | IC | Yes | 6.00mm | 6.00mm | 1.02mm | ||
MZV | M14.173 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm |
L4L | L10.3X3B | TDFN | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
PJG32 | SOJ | 32 | G | PLASTIC | Yes | 21.95mm | 7.60mm | 2.67mm | 1.27mm | |
pkg_8060 | PRQJ0052DC-A | QFJ | 52 | IC | Yes | 19.12mm | 19.12mm | 4.60mm | ||
PHD | P6.049B | SC70 | 6 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.30mm | 0.85mm | 0.65mm |
L5P | L26.4X4 | QFN | 26 | PLASTIC | Yes | 4.00mm | 4.00mm | 0.85mm | 0.55mm | |
WAFER | WAFER | 0 | G | WAFER | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_8123 | PRQP0044GE-D | QFP | 44 | IC | Yes | 10.00mm | 10.00mm | 3.10mm | ||
pkg_1047 | PLBG0336GA-A | LFBGA | 336 | IC | Yes | 17.00mm | 17.00mm | 1.40mm | ||
pkg_8187 | PRSP0032DG-A | SOP | 32 | IC | Yes | 13.34mm | 2.95mm | |||
pkg_1111 | PVQN0068KA-A | VQFN | 68 | IC | Yes | 10.00mm | 10.00mm | 1.00mm | ||
LDG24 | LGA | 24 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.00mm | 0.50mm | |
pkg_8250 | PTSB0028DA-D | TSOP(2) | 28 | IC | Yes | 10.16mm | 1.20mm | |||
pkg_11657 | PLQP0048KB-B | LFQFP | 48 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | 0.50mm | |
LVG20 | LGA | 20 | G | PLASTIC | Yes | 4.50mm | 4.00mm | 0.95mm | 0.50mm |