Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
L3Z | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
YG2 | Y10.3X3 | Module | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 1.70mm | 0.50mm | |
pkg_11888 | PRBG0552GA-A | FBGA | 552 | Yes | ||||||
L4B | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
L4E | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
LPO | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
MOW | M8.15E | SOICN | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm | |
M1A | M28.173 | TSSOP | 28 | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.65mm | |
WSK | W5X7.35C | WLCSP-TKCURDL | 35 | PLASTIC | Yes | 3.67mm | 2.55mm | 0.60mm | 0.50mm | |
YGZ | V130.10X13A | Module | 130 | PLASTIC | Yes | 13.00mm | 10.00mm | 5.60mm | 1.00mm | |
LMX | L48.7X7 | QFN | 48 | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm | |
pkg_11893 | PLQP0044GC-D | LQFP | Yes | |||||||
MPE | M28.173C | TSSOP-EP | 28 | PLASTIC | Yes | 9.70mm | 4.39mm | 0.90mm | 0.65mm | |
L4J | L6.2X2A | DFN | 6 | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.65mm | |
PFA | P8.064A | TSOT | 8 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
L1C | L24.4X5F | QFN | 24 | PLASTIC | Yes | 3.99mm | 5.00mm | 0.90mm | 0.50mm | |
LOF | L10.2.5X2.5 | DFN | 10 | PLASTIC | Yes | 2.50mm | 2.50mm | 0.85mm | 0.50mm | |
QNE | Q64.10X10J | TQFP-EP | 64 | PLASTIC | Yes | 10.01mm | 10.01mm | 1.00mm | 5.00mm | |
L2B | L28.5X5B | TQFN | 28 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm | |
L2J | L16.3X3D | TQFN | 16 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
PFM | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
WQW | W7X8.56B | WLCSP-TKCURDL | 56 | PLASTIC | Yes | 3.46mm | 2.86mm | 0.50mm | 0.40mm | |
LWW | L68.8X8C | QFN | 68 | PLASTIC | Yes | 8.00mm | 8.00mm | 0.85mm | 0.40mm | |
WQF | W5X5.25K | WLCSP-BPBC | 25 | PLASTIC | Yes | 2.32mm | 2.32mm | 0.53mm | 0.40mm | |
QSA | Q32.5X5 | TQFP | 32 | PLASTIC | Yes | 5.00mm | 5.00mm | 1.00mm | 0.50mm | |
MOY | M8.15C | SOICN-EP | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm | |
M1B | M20.173 | TSSOP | 20 | PLASTIC | Yes | 6.50mm | 4.39mm | 0.00mm | 0.65mm | |
L2O | L12.3X3C | TDFN | 12 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.40mm | |
L3M | L40.5X5W | SCQFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
M2K | M14.173 | TSSOP | 14 | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm | |
WQY | W2X4.8A | WLCSP-BP | 8 | PLASTIC | Yes | 1.44mm | 0.76mm | 0.50mm | 0.35mm | |
WQZ | W2X3.6 | WLCSP-TKCURDL | 6 | PLASTIC | Yes | 1.24mm | 0.84mm | 0.50mm | 0.40mm | |
L5O | L26.4X4 | QFN | 26 | PLASTIC | Yes | 4.00mm | 4.00mm | 0.85mm | 0.55mm | |
LBA | L8.2X2D | DFN | 8 | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm | |
LHD | L24.4X4L | SCQFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm | |
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
SW | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PER | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_6728 | PRSS0004ZD-A | DPAK(L)-(1) | 4 | Dic | Yes | |||||
pkg_8816 | PRSS0004AB-A | TO-220S | 4 | Dic | Yes | |||||
pkg_6761 | PLSP0003ZC-A | MPAK | 3 | Dic | Yes | |||||
pkg_7501 | PTSP0003JA-A | SSP | 3 | Dic | Yes | 2.00mm | 1.25mm | 1.10mm | ||
pkg_7535 | PRSS0012AD-A | SIP | 12 | Dic | Yes | 31.50mm | 10.50mm | |||
pkg_7567 | PRSS0005ZC-A | MP-45F | 5 | Dic | Yes | 15.00mm | 10.00mm | |||
pkg_6732 | PTSP0004ZA-A | CMPAK | 4 | Dic | Yes | 1.10mm | ||||
pkg_6766 | PUSN0004KA-A | VSON | 4 | Dic | Yes | |||||
pkg_11637 | PRSS0004ZK-A | TO-252 | 4 | Dic | Yes | |||||
pkg_7506 | PLSP0006ZB-A | MM | 6 | Dic | Yes | 2.90mm | 1.50mm | 1.40mm | ||
pkg_7571 | PRSS0003AL-A | MP-45FK | 3 | Dic | Yes |