Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
PFK | P3.064C | SOT89 | 3 | PLASTIC | Yes | 4.50mm | 4.10mm | 1.50mm | 1.50mm | |
NBG20 | VFQFPN | 20 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.80mm | 0.65mm | |
pkg_7986 | PLBG0071GB-A | LFBGA | 71 | IC | Yes | 11.00mm | 7.00mm | 1.24mm | ||
MZJ | M24.173 | TSSOP | 24 | PLASTIC | PLASTIC | Yes | 6.50mm | 4.39mm | 0.90mm | 0.65mm |
L4F | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
PGG20 | TSSOP | 20 | G | PLASTIC | Yes | 6.50mm | 4.40mm | 1.00mm | 0.65mm | |
pkg_8049 | PLQP0208KC-A | LFQFP | 208 | IC | Yes | 28.00mm | 28.00mm | 1.70mm | ||
PBZ | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
DV0006AA | DFN | 6 | G | PLASTIC | Yes | 2.50mm | 2.00mm | 0.75mm | 0.83mm | |
pkg_8113 | PRQP0100JJ-E | QFP | 100 | IC | Yes | 20.00mm | 14.00mm | 3.00mm | ||
pkg_1040 | PLBG0199GA-A | LFBGA | 199 | IC | Yes | 13.00mm | 13.00mm | 1.40mm | ||
SC10 | NA | 10 | G | HERMET | Yes | 7.00mm | 5.00mm | 2.00mm | 1.27mm | |
pkg_8177 | PRSP0020DM-A | SOP | 20 | IC | Yes | 9.53mm | 2.90mm | |||
pkg_11055 | PVQN0032KD-A | HVQFN | 32 | IC | Yes | 5.00mm | 5.00mm | 0.90mm | ||
LDG6 | LGA | 6 | G | PLASTIC | Yes | 1.09mm | 1.15mm | 0.26mm | 0.00mm | |
pkg_8240 | PTSB0026DA-A | TSOP(2) | 26 | IC | Yes | 7.62mm | 1.10mm | |||
pkg_11580 | PVQN0064KC-A | HVQFN | 64 | IC | Yes | 9.00mm | 9.00mm | 1.00mm | ||
AGV129 | EWLB | 89 | G | PLASTIC | Yes | 7.60mm | 5.60mm | 0.90mm | 0.05mm | |
pkg_8301 | PTSB0070JB-C | TSOP(2) | 70 | IC | Yes | 10.16mm | 1.20mm | |||
LPQ | L6.2X2.1 | DODFN | 6 | PLASTIC | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm |
pkg_11837 | PLSP0020JB-A | LSSOP | 20 | IC | Yes | 6.50mm | 4.40mm | 1.45mm | ||
pkg_7076 | PLQP0100KI-A | LFQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 1.60mm | ||
pkg_8362 | TLBG0085GB-A | T-LFBGA | 85 | IC | Yes | 13.00mm | 8.00mm | 1.49mm | ||
LSN | L24.4X4E | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
WPK | W6X7.42B | WLCSP-TKCURDL | 42 | PLASTIC | PLASTIC | Yes | 2.92mm | 2.57mm | 0.50mm | 0.40mm |
pkg_7515 | PWSF0006JB-A | WSOF | 6 | Dic | Yes | 2.00mm | 1.60mm | 0.80mm | ||
LWG | L12.2.2X1.4A | uTQFN | 12 | PLASTIC | PLASTIC | Yes | 2.21mm | 1.40mm | 0.00mm | 0.40mm |
LNO | L40.5X5C | QFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm | |
pkg_7581 | SXLG0004JC-A | EFLIP(LGA) | 4 | Dic | Yes | 1.33mm | 1.33mm | 0.25mm | ||
MAC | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
VPK | V60.5.71X8.46 | LFBGA | 60 | PLASTIC | Yes | 5.71mm | 8.46mm | 1.12mm | 0.80mm | |
pkg_7649 | PRQP0064FE-B | QFP | 64 | IC | Yes | 20.00mm | 14.00mm | 3.00mm | ||
MDF | M18.3 | SOICW | 18 | PLASTIC | PLASTIC | Yes | 11.58mm | 7.52mm | 0.20mm | 1.27mm |
PCF | P5.064C | SOT23 | 5 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm | |
pkg_7706 | PRBG1296FC-A | HBGA | 1296 | IC | Yes | 37.50mm | 37.50mm | 3.37mm | ||
MJR | M24.209 | SSOP | 24 | PLASTIC | PLASTIC | Yes | 8.20mm | 5.31mm | 1.75mm | 0.65mm |
L1L | L8.2X2D | DFN | 8 | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm | |
pkg_7764 | PRBG0559FA-A | BGA | 559 | IC | Yes | 30.50mm | 25.00mm | 2.04mm | ||
MNK | M20.173 | TSSOP | 20 | G | PLASTIC | Yes | 0.26mm | 0.17mm | 0.00mm | 0.03mm |
LTW32 | LGA | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.00mm | 0.40mm | |
pkg_7822 | PRBG0888FA-A | HBGA | 888 | IC | Yes | 45.00mm | 45.00mm | 2.60mm | ||
MQW | M8.118A | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
EAU | E16.3 | PDIP | 16 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
L2V | L32.4X4C | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.40mm | |
pkg_1298 | PRSS0004ZF-A | TO-3PL | 4 | Dic | Yes | |||||
pkg_7882 | PLBG0157GA-A | LFBGA | 157 | IC | Yes | 14.00mm | 14.00mm | 1.48mm | ||
EUM | E14.3 | PDIP | 14 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
pkg_8681 | PUSN0010KC-A | HUSON | 10 | IC | Yes | 0.60mm | ||||
L3A | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
pkg_2644 | PRBG0625FB-A | HBGA | 625 | IC | Yes | 27.00mm | 27.00mm | 3.35mm |