Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
YYZ | V72.9X10 | Module | 72 | PLASTIC | Yes | 10.00mm | 9.00mm | 10.00mm | 1.10mm | |
HLG676 | FCBGA | 676 | G | PLASTIC | Yes | 27.00mm | 27.00mm | 3.20mm | 1.00mm | |
pkg_7977 | PLBG0624KA-A | LFBGA | 624 | IC | Yes | 17.00mm | 17.00mm | 1.43mm | ||
MYT | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
M2M | M8.15 | SOICN | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm | |
PDG16 | PDIP | 16 | G | PLASTIC | Yes | 19.00mm | 7.62mm | 3.30mm | 2.54mm | |
pkg_8040 | PLQP0064GC-D | LQFP | 64 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
PBP | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 1.10mm | 0.65mm |
KKH | K18.F | CFP | 18 | HERMETIC | Yes | 11.84mm | 9.83mm | 0.00mm | 1.02mm | |
PUG208 | PQFP | 208 | G | PLASTIC | Yes | 28.00mm | 28.00mm | 3.50mm | 0.50mm | |
pkg_8104 | PRQP0064FD-A | QFP | 64 | IC | Yes | 20.00mm | 14.00mm | 2.45mm | ||
pkg_1035 | PLBG0036GA-A | LFBGA | 36 | IC | Yes | 5.00mm | 5.00mm | 1.40mm | 0.80mm | |
JX6 | CLCC | 6 | G | HERMET | Yes | 3.20mm | 2.50mm | 0.90mm | 2.10mm | |
pkg_8168 | PRSJ0044DC-A | SOJ | 44 | IC | Yes | 28.73mm | 10.16mm | 3.70mm | ||
pkg_10955 | PRSS0003ZN-A | TO-264 | 3 | Dic | Yes | 26.00mm | 20.00mm | 5.00mm | ||
PMG8 | MSOP | 8 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 0.97mm | 0.60mm | |
pkg_8231 | PTSA0040KA-D | TSOP(1) | 40 | IC | Yes | 20.00mm | 10.00mm | 1.20mm | ||
pkg_1152 | PRBG0272GA-A | FBGA | 272 | IC | Yes | 17.00mm | 17.00mm | 1.90mm | ||
pkg_8293 | PTSB0050GB-B | TSOP(2) | 50 | IC | Yes | 20.86mm | 10.11mm | 1.20mm | ||
LPF | L8.3X3I | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
pkg_11826 | PLQP0080KE-A | LFQFP | 80 | IC | Yes | 12.00mm | 12.00mm | 1.60mm | ||
pkg_697 | PRDP0020AC-B | DIP | 20 | IC | Yes | 24.50mm | 6.30mm | 5.08mm | ||
pkg_8354 | TLBG0069GB-A | T-LFBGA | 69 | IC | Yes | 11.00mm | 8.00mm | 1.22mm | ||
LSC | L32.5X5S | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
WPA | W6X9.54 | WLCSP-TKCURDL | 54 | PLASTIC | PLASTIC | Yes | 3.67mm | 2.55mm | 0.50mm | 0.40mm |
pkg_7506 | PLSP0006ZB-A | MM | 6 | Dic | Yes | 2.90mm | 1.50mm | 1.40mm | ||
LVW | L32.5X7A | QFN | 32 | PLASTIC | Yes | 7.01mm | 5.00mm | 1.00mm | ||
JDM | J16.A | CLCC | 16 | HERMETIC | Yes | 7.62mm | 7.62mm | 1.52mm | 1.27mm | |
pkg_7571 | PRSS0003AL-A | MP-45FK | 3 | Dic | Yes | |||||
LZT | L12.3X4 | DFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm |
QMT | Q48.7X7 | TQFP | 48 | PLASTIC | Yes | 7.01mm | 7.01mm | 1.00mm | 0.50mm | |
pkg_7640 | PRQP0160KB-C | FQFP | 160 | IC | Yes | 24.00mm | 24.00mm | 3.00mm | ||
MCT | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
LOO | L16.4X4H | QFN | 16 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.00mm | |
pkg_7699 | PRBG1153FA-A | HBGA | 1153 | IC | Yes | 35.00mm | 35.00mm | 3.26mm | ||
MJG | M20.209 | SSOP | 20 | PLASTIC | PLASTIC | Yes | 7.21mm | 5.31mm | 1.73mm | 0.65mm |
pkg_20016 | PTLG0100JB-A | TFLGA | 100 | IC | Yes | 7.00mm | 7.00mm | 1.01mm | 0.65mm | |
pkg_7756 | PRBG0484FE-B | BGA | 484 | IC | Yes | 27.00mm | 27.00mm | 2.43mm | ||
MNA | M16.173 | TSSOP | 16 | G | PLASTIC | Yes | 5.00mm | 4.40mm | 1.00mm | 0.65mm |
MYL | M7.15A | SOICN | 7 | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm | |
pkg_7814 | PRBG0580DA-A | HBGA | 580 | IC | Yes | 45.00mm | 45.00mm | 2.80mm | ||
MQL | M10.118A | MSOP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.86mm | 0.50mm |
DBB | D16.3 | SBDIP | 16 | HERMETIC | HERMETIC | Yes | 20.32mm | 7.49mm | 2.41mm | 2.54mm |
L2T | L40.5X5C | QFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm | |
pkg_1196 | PTLG0100KA-A | TFLGA | 100 | IC | Yes | 5.50mm | 5.50mm | 1.05mm | ||
pkg_7873 | PLBG0121GC-A | LFBGA | 121 | IC | Yes | 12.00mm | 12.00mm | 1.58mm | ||
ETZ | PDIP | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_8671 | SXBG0006LA-A | S-XFBGA | 6 | IC | Yes | 1.10mm | 0.70mm | 0.40mm | ||
pkg_20096 | PLBG0036KA-A | LFBGA | 36 | IC | Yes | 4.00mm | 4.00mm | 1.29mm | 0.50mm | |
pkg_2508 | PRBG1155FE-A | HBGA | 1155 | IC | Yes | 35.00mm | 35.00mm | 3.85mm |