Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LLB | L32.5X6C | QFN | 32 | PLASTIC | Yes | 5.00mm | 5.99mm | 0.90mm | 0.50mm | |
EXE | E7.3 | PDIP | 7 | PLASTIC | Yes | 9.27mm | 6.35mm | 3.30mm | 2.54mm | |
QMW | Q48.7X7C | TQFP-EP | 48 | PLASTIC | Yes | 7.01mm | 7.01mm | 1.00mm | 0.50mm | |
L2I | L16.4X4A | QFN | 16 | PLASTIC | Yes | 3.99mm | 3.99mm | 1.00mm | 0.50mm | |
L3D | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
KDM | K24.E | CFP | 24 | HERMETIC | Yes | 15.11mm | 12.70mm | 2.34mm | 1.27mm | |
LIG | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 1.00mm | 0.45mm | |
CHGS | 0 | 0.00mm | 0.00mm | 0.00mm | ||||||
LOU | L22.4X4A | TQFN | 22 | PLASTIC | Yes | 4.00mm | 4.00mm | 0.85mm | 0.50mm | |
M2C | M28.173 | TSSOP | 28 | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.65mm | |
L1H | L48.6X6 | TQFN | 48 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.75mm | 0.40mm | |
L2G | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
L3C | L8.3X3H | TDFN | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
pkg_11887 | PRBG1022GA-B | FBGA | 1022 | Yes | ||||||
L4A | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
MZO | M8.15H | SOICN-EP | 8 | PLASTIC | Yes | 4.88mm | 3.94mm | 0.00mm | 1.27mm | |
LUV | L16.2.5X3A | WFQFN | 16 | PLASTIC | Yes | 2.50mm | 3.00mm | 0.85mm | 0.50mm | |
LAG | L20.5X5B | QFN | 20 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.65mm | |
LIX | L39.5X6A | PQFN | 39 | PLASTIC | Yes | 6.00mm | 5.00mm | 0.76mm | 0.50mm | |
MYA | M8.15E | SOICN | 8 | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm | |
LOT | L32.4X4G | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.40mm | |
L1F | L24.4X4C | QFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm | |
L1M | L68.7X7 | QFN | 68 | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.40mm | |
L2A | L16.4X4 | QFN | 16 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.65mm | |
L1W | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
LMW | L28.4X4 | TQFN | 28 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm | |
L3G | L16.3X3B | QFN | 16 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm | |
L4I | L34.4X6A | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L1G | L32.4X4A | QFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 9.00mm | 0.40mm | |
WSJ | W4X5.20T | WLCSP-TKCURDLBC | 20 | PLASTIC | Yes | 2.15mm | 1.74mm | 0.53mm | 0.40mm | |
PFL | P5.064B | TSOT | 5 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm | |
L3J | L16.3X3D | TQFN | 16 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
pkg_11897 | SXBG0156MA-A | WLBGA | 156 | Yes | ||||||
WQV | W7X8.56B | WLCSP-TKCURDL | 56 | PLASTIC | Yes | 3.46mm | 2.86mm | 0.50mm | 0.40mm | |
L4X | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
LWX | L52.6X6A | QFN | 52 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.40mm | |
WQE | W2X5.10A | WLCSP-BPBC | 10 | PLASTIC | Yes | 2.02mm | 1.02mm | 0.53mm | 0.40mm | |
QRU | Q128.14X14C | LQFP | 128 | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.40mm | |
QND | Q64.10X10D | TQFP | 64 | PLASTIC | Yes | 10.01mm | 10.01mm | 1.00mm | 5.00mm | |
L2N | L24.4X4C | QFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm | |
L2H | L22.3X3 | QFN | 22 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
YGA | L23.6.5X9 | Module | 23 | PLASTIC | Yes | 9.00mm | 6.50mm | 1.85mm | 0.50mm | |
LYE | L16.3X3G | QFN | 16 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm | |
M2J | M8.173 | TSSOP | 8 | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm | |
WQX | W2X4.8A | WLCSP-BP | 8 | PLASTIC | Yes | 1.44mm | 0.76mm | 0.50mm | 0.35mm | |
YGG1 | Y22.15X15 | Module | 22 | PLASTIC | Yes | 15.00mm | 15.00mm | 3.60mm | 1.00mm | |
L1A | L24.4X5F | QFN | 24 | PLASTIC | Yes | 3.99mm | 5.00mm | 0.90mm | 0.50mm | |
LOE | L56.8X8I | QFN | 56 | PLASTIC | Yes | 8.00mm | 8.00mm | 0.95mm | 0.50mm | |
MOX | M8.15B | SOICN-EP | 8 | PLASTIC | Yes | 4.88mm | 3.94mm | 0.00mm | 1.27mm | |
KDJ | K24.B | CFP | 24 | HERMETIC | Yes | 15.11mm | 12.70mm | 2.34mm | 1.27mm |