Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
WF0016AA | WLCSP | 16 | G | PLASTIC | 1.78mm | 1.78mm | 0.50mm | 0.40mm | ||
LDF | L24.3.5X5W | QFN | 24 | PLASTIC | PLASTIC | Yes | 5.00mm | 3.50mm | 1.10mm | 0.50mm |
MPP | M28.173 | TSSOP | 28 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.90mm | 0.65mm |
WFJ | W3X3.9D | WLCSP-BPBC | 9 | PLASTIC | PLASTIC | Yes | 1.45mm | 1.45mm | 0.00mm | 0.40mm |
PD28 | PDIP | 28 | 240 | PLASTIC | No | 36.60mm | 15.24mm | 3.80mm | 2.54mm | |
LW0064AA | LGA | 64 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.66mm | 0.50mm | |
LEU | L16.4X4A | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 1.00mm | 0.50mm |
MRA | M8.118 | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
WNR | W8X9.72B | WLCSP-TKCURDL | 72 | PLASTIC | PLASTIC | Yes | 4.01mm | 3.61mm | 0.50mm | 0.40mm |
PLG44 | PLCC | 44 | G | PLASTIC | Yes | 16.51mm | 16.51mm | 3.63mm | 1.27mm | |
LGB | L68.10X10D | WFQFN | 68 | PLASTIC | PLASTIC | Yes | 9.98mm | 9.98mm | 0.85mm | 0.50mm |
MSL | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
WPY | W2X5.10 | WLCSP-BP | 10 | PLASTIC | PLASTIC | Yes | 2.02mm | 1.02mm | 0.50mm | 0.40mm |
PU208 | PQFP | 208 | 240 | PLASTIC | No | 28.00mm | 28.00mm | 3.50mm | 0.50mm | |
LHX | L32.5X5C | TQFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm |
MUA | SOICN | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
YGR | Y41.17X19 | Module | 41 | PLASTIC | PLASTIC | Yes | 17.00mm | 19.00mm | 3.55mm | 1.00mm |
NRG12 | DFN | 12 | G | PLASTIC | Yes | 4.00mm | 3.00mm | 0.90mm | 0.50mm | |
LKE | L16.5X5B | QFN | 16 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.80mm |
MVX | M24.3 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.49mm | 0.00mm | 1.27mm |
LLS | L38.5X7B | QFN | 38 | PLASTIC | PLASTIC | Yes | 5.00mm | 7.01mm | 0.90mm | 0.50mm |
MXI | M8.173 | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 4.39mm | 0.00mm | 0.65mm |
AWG48 | WLCSP | 48 | G | PLASTIC | Yes | 3.61mm | 3.24mm | 0.60mm | 0.40mm | |
ALG784 | FCBGA | 784 | G | PLASTIC | Yes | 29.00mm | 29.00mm | 2.80mm | 1.00mm | |
LNI | L10.3X3A | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
MZE | M8.173 | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 4.39mm | 0.00mm | 0.65mm |
NTG40 | VFQFPN | 40 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
NXG36 | VFQFPN | 36 | G | PLASTIC | Yes | 8.00mm | 5.00mm | 0.90mm | 0.50mm | |
LPU | L6.2X2.1 | ODFN | 6 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.75mm | 0.65mm |
NHP | N44.65 | PLCC | 44 | PLASTIC | PLASTIC | Yes | 16.51mm | 16.51mm | 0.00mm | 1.27mm |
BHG420 | PBGA | 420 | G | PLASTIC | Yes | 23.00mm | 23.00mm | 2.23mm | 1.00mm | |
LRE | L56.8X8E | QFN | 56 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.50mm |
PBT | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
AWR30 | WLCSP | 30 | G | PLASTIC | Yes | 2.17mm | 2.55mm | 0.60mm | 0.40mm | |
NFT8 | DFN | 8 | G | PLASTIC | Yes | 6.00mm | 5.00mm | 0.75mm | 1.27mm | |
LSR | L32.5X5D | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
AVG225 | FCCSP | 224 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.50mm | |
LUP | L24.4X5D | DFN | 24 | PLASTIC | PLASTIC | Yes | 5.00mm | 3.99mm | 22.86mm | 10.16mm |
LAE | L32.4X4D | VFQFPN | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.75mm | 0.40mm |
LWM | L68.8X8C | VFQFPN | 64 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 1.00mm | 0.40mm |
EKT | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
LYW | L28.4X4 | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
04/22/2024 | TPD | 0 | RC21008BXXX | RC21008B000GND#BB0 | 2.98 | 3.89mm | 0.00mm | 4.27mm | ||
WSA | KGF16N05D-400 | WLCSP-CUP | 20 | SPD_GENERAL | SPD_GENERAL | Yes | 2.48mm | 1.17mm | 0.00mm | 0.00mm |
WSF | GWS2N7002-RH | WLCSP-BP | 36 | SPD_GENERAL | SPD_GENERAL | Yes | 1.19mm | 1.19mm | 0.00mm | 0.00mm |
WQC | GWS9294 | WLCSP-BP | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 1.65mm | 1.65mm | 0.00mm | 0.00mm |
WSD | GWS1N60D | WLCSP-BP | 6 | SPD_GENERAL | SPD_GENERAL | Yes | 1.19mm | 1.19mm | 0.00mm | 0.00mm |
LRV | GWS9294 | DFN | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 2.00mm | 2.00mm | 0.00mm | 0.00mm |
WQA | GWS2350S | WLCSP-BP | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 1.37mm | 1.37mm | 0.00mm | 0.00mm |
WSB | KGF18N05D-700-SP-2 | WLCSP-BP | 36 | SPD_GENERAL | SPD_GENERAL | Yes | 3.08mm | 3.08mm | 0.00mm | 0.00mm |