Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
QTC | ADT001 | TQFP | 80 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 0.00mm | 0.00mm |
QTD | Q100.12X12A | TQFP | 100 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 0.00mm | 0.40mm |
QTE | Q100.12X12 | LQFP | 100 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 0.00mm | 0.40mm |
QTF | Q100.12X12 | LQFP | 100 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 0.00mm | 0.40mm |
QTG | ADT001 | TQFP | 80 | PLASTIC | Yes | 11.99mm | 11.99mm | |||
QTH | Q80.12X12A | TQFP | 80 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 0.00mm | 0.00mm |
QTL | Q100.12X12 | LQFP | 100 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 0.00mm | 0.40mm |
QTM | Q100.12X12A | TQFP | 100 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 0.00mm | 0.40mm |
QTN | Q100.12X12 | LQFP | 100 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 0.00mm | 0.40mm |
QTP | Q100.12X12A | TQFP | 100 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 0.00mm | 0.40mm |
QTQ | Q100.14X14 | LQFP | 100 | PLASTIC | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.19mm |
QTS | Q80.12X12C | TQFP-EP | 80 | PLASTIC | Yes | 11.99mm | 11.99mm | 1.00mm | 0.50mm | |
QTT | Q48.7X7 | TQFP | 48 | PLASTIC | Yes | 7.01mm | 7.01mm | 0.00mm | 0.00mm | |
QV0020AA | VFQFPN | 20 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.90mm | 0.50mm | |
QW0056AA | FCQFN | 56 | G | PLASTIC | 7.00mm | 0.75mm | 0.75mm | 0.40mm | ||
RAN | R84.A | NA | 84 | HERMETIC | Yes | 29.21mm | 29.21mm | |||
RC503 | FCBGA | 503 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.75mm | 1.27mm | |
RKB | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 0.00mm | 0.40mm |
RKN | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 0.00mm | 0.40mm |
RKP | CQFP | 48 | HERMETIC | HERMETIC | Yes | 17.78mm | 17.78mm | 0.00mm | 0.00mm | |
RKS | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 0.00mm | 0.40mm |
RKU | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 2.21mm | 1.02mm |
RKV | R64.A | CQFP | 64 | HERMETIC | HERMETIC | Yes | 14.10mm | 14.10mm | 2.29mm | 0.64mm |
RKX | R48.B | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 0.00mm | 1.02mm |
RKY | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 2.21mm | 1.02mm |
RM1023 | FCBGA | 1023 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
RM143 | FCBGA | 143 | RoHS | PLASTIC | No | 13.00mm | 13.00mm | 1.51mm | 1.00mm | |
RM400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
RM576 | FCBGA | 576 | RoHS | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
RM784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
RNC | CQFP | 132 | HERMETIC | HERMETIC | Yes | 24.13mm | 24.13mm | 0.00mm | 0.00mm | |
RNW | CQFP | 132 | HERMETIC | HERMETIC | Yes | 24.13mm | 24.13mm | 0.00mm | 0.00mm | |
RNY | R64.C | CQFP | 64 | HERMETIC | HERMETIC | Yes | 14.10mm | 14.10mm | 0.00mm | 0.64mm |
RNZ | R48.C | CQFP | 48 | HERMETIC | Yes | 10.01mm | 10.01mm | 0.00mm | 0.64mm | |
SA4 | CPACK | 4 | G | HERMET | Yes | 2.00mm | 1.60mm | 0.35mm | 0.50mm | |
SB14 | SB | 14 | G | HERMET | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
SB48 | SB | 48 | NP | HERMET | No | 61.72mm | 15.24mm | 3.30mm | 2.54mm | |
SBA | S3X3.9 | OCSP | 9 | PLASTIC | PLASTIC | Yes | 2.15mm | 2.15mm | 0.00mm | 0.65mm |
SBB | S3X3.9 | WLCSP-OP | 9 | PLASTIC | PLASTIC | Yes | 2.15mm | 2.15mm | 0.00mm | 0.65mm |
SC10 | NA | 10 | G | HERMET | Yes | 7.00mm | 5.00mm | 2.00mm | 1.27mm | |
SD24 | CDIP | 24 | NP | HERMET | No | 32.51mm | 7.62mm | 3.56mm | 2.54mm | |
SD28 | CDIP | 28 | NP | HERMET | No | 37.72mm | 7.62mm | 3.56mm | 2.54mm | |
SL68 | LCC | 68 | NP | HERMET | No | 14.38mm | 14.38mm | 3.05mm | 0.64mm | |
SW | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
TAQ | T3.C | CAN | 3 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.08mm |
TDF | T3.B | CAN | 3 | HERMETIC | HERMETIC | Yes | 0.00mm | 5.38mm | 0.00mm | 2.54mm |
TKA | T3.D | CAN | 3 | HERMETIC | HERMETIC | Yes | 16.64mm | 10.54mm | 3.05mm | 2.54mm |
TKD | T3.E | CAN | 3 | HERMETIC | HERMETIC | Yes | 20.19mm | 13.72mm | 6.35mm | 3.81mm |
TMP256 | TQFP | 0 | G | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
TO4 | TO | 4 | G | PLASTIC | Yes | 0.00mm | 9.53mm | 14.88mm | 0.00mm |