Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LQO | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
PHJ | P6.064 | SOT23 | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm | |
LOZ | L32.3X5 | QFN | 32 | PLASTIC | Yes | 3.00mm | 5.00mm | 0.75mm | 0.40mm | |
L2Q | L32.4X4F | QFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 9.00mm | 0.40mm | |
PFJ | P5.064B | TSOT | 5 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
L4M | L12.4X3 | DFN | 12 | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm | |
L4Y | L25.4X5A | PQFN | 25 | PLASTIC | Yes | 4.00mm | 5.00mm | 0.76mm | 0.50mm | |
LRZ | L6.2X2.1Z | ODFN | 6 | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm | |
LIR | L60.7X7 | QFN | 60 | PLASTIC | Yes | 7.00mm | 7.00mm | 0.90mm | 0.40mm | |
LOG | L24.4X4H | QFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm | |
WQK | W3X3.9 | WLCSP-BP | 9 | PLASTIC | Yes | 1.36mm | 1.28mm | 0.50mm | 0.40mm | |
pkg_20006 | PRBG1022GC-A | FBGA | 1022 | Yes | ||||||
L1R | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
PBO | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
RNZ | R48.C | CQFP | 48 | HERMETIC | Yes | 10.01mm | 10.01mm | 0.00mm | 0.64mm | |
M2L | M8.173 | TSSOP | 8 | PLASTIC | Yes | 3.00mm | 4.39mm | 0.00mm | 0.65mm | |
L4Q | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L4O | L25.4X4 | QFN | 25 | PLASTIC | Yes | 4.00mm | 4.00mm | 0.85mm | 0.45mm | |
KDD | K14.C | CFP | 14 | HERMETIC | Yes | 9.73mm | 6.48mm | 2.29mm | 1.27mm | |
LVO | L72.10X10G | QFN | 72 | PLASTIC | Yes | 10.01mm | 10.01mm | 0.90mm | 0.45mm | |
LOA | L10.2X2.5 | TQFN | 10 | PLASTIC | Yes | 2.00mm | 2.50mm | 0.75mm | 0.60mm | |
MBW | M8.15 | SOICN | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 1.45mm | 1.27mm | |
LOQ | L28.4X4 | TQFN | 28 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm | |
LHI | L28.5X5 | QFN | 28 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm | |
MPA | M16.173C | TSSOP-EP | 16 | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm | |
L2Y | L10.2X2.5 | TQFN | 10 | PLASTIC | Yes | 2.00mm | 2.50mm | 0.75mm | 0.60mm | |
L4G | L6.2X2A | DFN | 6 | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.65mm | |
WRF | W2X3.6 | WLCSP-TKCURDL | 6 | PLASTIC | Yes | 1.24mm | 0.84mm | 0.50mm | 0.40mm | |
LIO | L68.8X8C | QFN | 68 | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.40mm | |
LIH | L28.4X4 | TQFN | 28 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm | |
JSF | J4.B | CLCC | 4 | HERMETIC | Yes | 7.59mm | 5.31mm | 1.83mm | 0.00mm | |
LOH | L40.5X5D | TQFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
MLB | MDP0040 | QSOP | 16 | PLASTIC | Yes | 4.93mm | 3.94mm | 1.47mm | 0.64mm | |
MOZ | M28.173 | TSSOP | 28 | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.65mm | |
L1J | L48.6X6B | QFN | 48 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.40mm | |
LPA | L8.3X3A | TDFN | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.65mm | |
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
SW | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PER | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_11155 | SXLG0004JG-A | EFLIP(LGA) | 4 | Dic | Yes | 1.92mm | 1.57mm | 0.25mm | ||
pkg_6882 | PRSS0003DF-A | TO-92L | 3 | Dic | Yes | 10.40mm | ||||
pkg_7513 | PRZZ0002ZA-A | POMM | 2 | Dic | Yes | 4.30mm | 2.50mm | 2.25mm | ||
pkg_7546 | PRSS0006DA-B | MP-3Z | 5 | Dic | Yes | 6.50mm | 5.50mm | |||
pkg_7579 | SXLG0004JA-A | EFLIP(LGA) | 4 | Dic | Yes | 1.40mm | 1.40mm | 0.25mm | ||
pkg_1304 | PRSS0004ZE-A | TO-3P | 4 | Dic | Yes | |||||
pkg_6696 | PUSF0002ZB-A | SFP | 2 | Dic | Yes | |||||
pkg_6739 | PTSP0004ZA-A | CMPAK | 4 | Dic | Yes | 1.10mm | ||||
pkg_8836 | GRZZ0002ZC-A | MHD | 2 | Dic | Yes | |||||
pkg_6772 | PUSF0002ZC-A | TURP | 2 | Dic | Yes |