Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
M2N | M14.15 | SOICN | 14 | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm | |
L5B | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
LUU | L23.2.6X3.5 | QFN | 23 | PLASTIC | Yes | 3.50mm | 2.60mm | 0.85mm | 0.40mm | |
MML | M16.173B | TSSOP-EP | 16 | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm | |
WAL | W3X5.15A | WLCSP-TKCURDLBC | 15 | PLASTIC | Yes | 2.15mm | 1.51mm | 0.54mm | 0.40mm | |
L2F | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
LGL | L48.7X7N | SCQFN | 48 | PLASTIC | Yes | 7.01mm | 0.00mm | 0.90mm | 0.50mm | |
L3U | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
L3W | L34.4X6A | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L4T | L25.4X5A | PQFN | 25 | PLASTIC | Yes | 4.00mm | 5.00mm | 0.76mm | 0.50mm | |
MRN | M10.118A | MSOP | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.86mm | 0.50mm | |
LIW | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
LIZ | L10.3X3B | TDFN | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
L1P | L40.6X6 | QFN | 40 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.50mm | |
WSI | W4X5.20M | WLCSP-TKCURDL | 20 | PLASTIC | Yes | 2.15mm | 1.74mm | 0.50mm | 0.40mm | |
MOI | M14.173B | TSSOP-EP | 14 | PLASTIC | Yes | 4.98mm | 4.39mm | 0.00mm | 0.65mm | |
L3H | L10.3X3C | DFN | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm | |
L2W | L72.10X10J | SCQFN | 72 | PLASTIC | Yes | 10.00mm | 10.00mm | 0.85mm | 0.50mm | |
L4W | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
pkg_20134 | PRBG0585GC-A | FBGA | 585 | Yes | 21.00mm | 21.00mm | 2.45mm | 0.80mm | ||
WQD | W2X5.10A | WLCSP-BPBC | 10 | PLASTIC | Yes | 2.02mm | 1.02mm | 0.53mm | 0.40mm | |
WQI | W2X5.10A | WLCSP-BPBC | 10 | PLASTIC | Yes | 2.02mm | 1.02mm | 0.53mm | 0.40mm | |
KDF | K10.B | CFP | 10 | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm | |
LOV | L56.8X8I | QFN | 56 | PLASTIC | Yes | 8.00mm | 8.00mm | 0.95mm | 0.50mm | |
YGO | Y10.3X3A | Module | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 1.70mm | 0.50mm | |
WQP | W9X10.90 | WLCSP-TKCURDLBC | 90 | PLASTIC | Yes | 4.14mm | 3.74mm | 0.53mm | 0.40mm | |
WQU | W9X12.108A | WLCSP-TKCURDLBC | 108 | PLASTIC | Yes | 5.02mm | 3.74mm | 0.53mm | 0.40mm | |
L3L | L52.6X6W | QFN | 52 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.85mm | 0.40mm | |
M2G | M14.173 | TSSOP | 14 | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm | |
M2P | M14.173B | TSSOP-EP | 14 | PLASTIC | Yes | 4.98mm | 4.39mm | 0.00mm | 0.65mm | |
L5D | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
WRB | W5X8.40A | WLCSP-BP | 40 | PLASTIC | Yes | 3.26mm | 2.06mm | 0.50mm | 0.40mm | |
MOV | M28.209 | SSOP | 28 | PLASTIC | Yes | 10.21mm | 5.31mm | 1.75mm | 0.65mm | |
QBA | Q64.10X10D | TQFP | 64 | PLASTIC | Yes | 10.01mm | 10.01mm | 1.00mm | 0.50mm | |
LON | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L2M | L52.6X6A | QFN | 52 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.40mm | |
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
SW | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PER | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_7533 | PRSS0009AB-A | SSIP | 9 | Dic | Yes | 22.86mm | 5.08mm | 5.75mm | ||
pkg_7565 | PRSS0004AN-A | MP-25K | 3 | Dic | Yes | 10.00mm | 9.15mm | |||
pkg_6726 | PRSS0003AE-A | TO-220CFM | 3 | Dic | Yes | |||||
pkg_8811 | PRSS0004AA-A | TO-220 | 4 | Dic | Yes | |||||
pkg_6759 | PWQN0008ZA-A | HWQFN | 8 | Dic | Yes | 2.00mm | 2.00mm | |||
pkg_11317 | SXLG0004JF-A | EFLIP(LGA) | 4 | Dic | Yes | 1.28mm | 1.28mm | 0.25mm | ||
pkg_11622 | PRSS0004AS-A | TO-263 | 4 | Dic | Yes | 4.40mm | ||||
pkg_7504 | PWSP0003KA-A | USM | 3 | Dic | Yes | 0.90mm | ||||
pkg_7538 | PRSS0002AA-A | TO-92 | 2 | Dic | Yes | 5.50mm | 5.20mm | |||
pkg_6730 | PRSS0004ZD-D | DPAK(L)-(3) | 4 | Dic | Yes |