Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
MAO | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
EWZ | E18.3 | PDIP | 18 | PLASTIC | PLASTIC | Yes | 22.86mm | 6.60mm | 3.94mm | 2.54mm |
MCE | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
QHX | ADT001 | PQFP | 100 | PLASTIC | PLASTIC | Yes | 14.00mm | 19.99mm | 0.00mm | 0.00mm |
AMG376 | PBGA | 376 | G | PLASTIC | Yes | 23.00mm | 23.00mm | 2.03mm | 1.00mm | |
MED | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
QPE | Q144.20X20C | TQFP | 144 | PLASTIC | PLASTIC | Yes | 19.99mm | 19.99mm | 1.40mm | 0.50mm |
BEG48 | CABGA | 48 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 1.20mm | 0.75mm | |
MHS | M24.3 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.52mm | 0.00mm | 1.27mm |
QTE | Q100.12X12 | LQFP | 100 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 0.00mm | 0.40mm |
BS352 | SBGA | 352 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 1.70mm | 1.27mm | |
MKN | M28.15 | QSOP | 28 | PLASTIC | PLASTIC | Yes | 9.93mm | 3.94mm | 1.55mm | 0.64mm |
VFB | V256.17X17 | FBGA | 256 | PLASTIC | PLASTIC | Yes | 16.99mm | 16.99mm | 1.03mm | 1.00mm |
DR208 | PQFP | 208 | 240 | PLASTIC | No | 28.00mm | 28.00mm | 3.50mm | 0.50mm | |
LAR | L20.6X6B | QFN | 20 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 1.00mm | 0.80mm |
MLX | M28.15 | QSOP | 28 | PLASTIC | PLASTIC | Yes | 9.93mm | 3.94mm | 1.55mm | 0.64mm |
WCG | W3X2.6C | WLCSP-BP | 6 | PLASTIC | PLASTIC | Yes | 1.45mm | 0.95mm | 0.30mm | 0.50mm |
LBZ | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
MNX | MDP0044 | TSSOP | 16 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm |
WEJ | W3X2.6 | WLCSP-BP | 6 | PLASTIC | PLASTIC | Yes | 0.80mm | 1.36mm | 0.00mm | 0.40mm |
NPG20 | VFQFPN | 20 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.00mm | 0.50mm | |
LDV | L32.7X7 | QFN | 32 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 1.00mm | 0.50mm |
MPX | M20.173 | TSSOP | 20 | PLASTIC | PLASTIC | Yes | 6.50mm | 4.39mm | 0.90mm | 0.65mm |
WFS | W5X6.30C | WLCSP-BP | 30 | PLASTIC | PLASTIC | Yes | 2.61mm | 2.33mm | 0.01mm | 0.02mm |
PGG14 | TSSOP | 14 | G | PLASTIC | Yes | 5.00mm | 4.40mm | 1.00mm | 0.65mm | |
LFC | L16.3X3A | TQFN | 16 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.80mm | 0.50mm |
MRJ | M10.118 | MSOP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.85mm | 0.50mm |
WNZ | W4X7.28 | WLCSP-BP | 28 | PLASTIC | PLASTIC | Yes | 2.86mm | 1.66mm | 0.50mm | 0.40mm |
PN64 | TQFP | 64 | 240 | PLASTIC | No | 14.00mm | 14.00mm | 1.40mm | 0.80mm | |
BV0100AA | VFBGA | 100 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.82mm | 0.48mm | |
LGK | L68.10X10E | SCQFN | 68 | PLASTIC | PLASTIC | Yes | 10.00mm | 10.00mm | 0.85mm | 0.50mm |
MSW | M16.15 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.93mm | 3.94mm | 0.00mm | 1.27mm |
PZG28 | TSOP | 28 | G | PLASTIC | Yes | 8.00mm | 11.80mm | 1.00mm | 0.55mm | |
LIM | L39.5X6A | QFN | 39 | PLASTIC | PLASTIC | Yes | 6.00mm | 5.00mm | 0.80mm | 0.50mm |
MUN | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
ZFB | Z5.067A | NA | 5 | PLASTIC | Yes | 10.54mm | 10.16mm | |||
BAG196 | CABGA | 196 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.53mm | 1.00mm | |
LKM | L10.3X3A | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
MWF | M24.3 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.49mm | 0.00mm | 1.27mm |
NTG8 | DFN | 8 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.50mm | |
LMC | MDP0046 | QFN | 32 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.00mm |
MXR | M38.173C | TSSOP-EP | 38 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.50mm |
NLG36 | VFQFPN | 36 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.90mm | 0.50mm | |
LNT | L6.1.6X1.6 | uTDFN | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.60mm | 0.00mm | 0.50mm |
04/22/2024 | TPD | 0 | RC21008BXXX | RC21008B000GND#BB0 | 2.98 | 3.89mm | 0.00mm | 4.27mm | ||
LRV | GWS9294 | DFN | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 2.00mm | 2.00mm | 0.00mm | 0.00mm |
WQA | GWS2350S | WLCSP-BP | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 1.37mm | 1.37mm | 0.00mm | 0.00mm |
WSB | KGF18N05D-700-SP-2 | WLCSP-BP | 36 | SPD_GENERAL | SPD_GENERAL | Yes | 3.08mm | 3.08mm | 0.00mm | 0.00mm |
WSG | W7X7.49C | WLCSP-BP | 49 | SPD_GENERAL | SPD_GENERAL | Yes | 3.50mm | 3.50mm | 0.98mm | 0.50mm |
WRA | KGF4N60 | WLCSP-BP | 6 | SPD_GENERAL | SPD_GENERAL | Yes | 1.47mm | 1.47mm | 0.00mm | 0.00mm |