An evaluation kit that includes the M16C/6S1 evaluation board (1 unit), cable and manual. This product supports M16C/6S1 software development and PLC communication evaluation. It requires two or more products for PLC communication evaluation.
Features
Certified by the Japanese Ministry of Internal Affairs and Communications * (1) Certified
Built-in sample communication test program
Supports software development of M16C/6S1 by on-chip debugging emulator E8a (E8a is not included, so please purchase separately)
Size (W*L*H): Modem board (105mm*58mm*48mm), Power board (125mm*80mm*35mm)
* (1) Japanese Ministry of Internal Affairs and Communications certification: PLC modems that use the 10KHz to 450KHz frequency band correspond to equipment that uses high frequencies specified by Article 100 of the Radio Law. You need to apply for a facility permit. This product has already obtained the model designation for high-frequency equipment, and can be used without any application for installation permission by the customer.