Renesas' sensors for health and well-being provide data to monitor vital functions such as heart rate, blood oxygen saturation and respiration rate.
These sensors are suitable for use in consumer and mobile devices, like single units with bio-sensor, microcontroller and display, or placed in a small module wirelessly connected to a smartphone, tablet or computer.