The ISL81801EVAL1Z evaluation board features the ISL81801, an 80V bidirectional synchronous buck-boost controller with constant voltage/constant current output. A programmable switching frequency ranging from 100kHz to 600kHz helps to optimize inductor size while the strong gate driver enables high power buck-boost output. This board is designed for high current applications up to 120W.

Features

  • Wide input range: 9V to 80V
  • Output: 12V 10A
  • Frequency: 200kHz
  • Bidirectional operation
  • High light-load efficiency in pulse skipping DEM operation
  • Optional DEM/PWM operation
  • Optional CC/HICCUP OCP protection
  • Supports pre-bias output with programmable soft-start
  • Power-good (PGOOD) indicator
  • OVP, OTP and UVP protection

Applications

  • UPS/Storage systems
  • Battery powered industrial applications
  • Renewable energy
  • Aftermarket automotive
  • Redundant power supplies
  • Robots and drones
  • Medical equipment
  • Building and industrial automation
  • Security surveillance

Product Options

Part Number Part Status Buy Sample
ISL81801EVAL1Z
Active
Availability
ISL81801DEMO1Z
Active
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
ISL81801DEMO1Z User Manual Manual PDF 1.53 MB
ISL81801EVAL1Z User Manual Manual PDF 1.24 MB
Downloads
ISL81801EVAL1Z Design Files Design File ZIP 984 KB