Provides 16 PCIe lanes and 16 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.

Features

  • 16 PCIe Gen1 Lanes, 16 Switch Ports
  • Non-blocking switch architecture optimized for High Performance System Interconnect
  • Partionable switch architecture for true mutli-root support
  • Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
  • Low latency, Low power

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
89HPES16H16ZABC
Obsolete CABGA 484 C No Tray
Availability
89HPES16H16ZABC8
Obsolete CABGA 484 C No Reel
Availability
89HPES16H16ZABCG
Obsolete CABGA 484 C Yes Tray
Availability
89HPES16H16ZABCG8
Obsolete CABGA 484 C Yes Reel
Availability
89HPES16H16ZABCGI
Obsolete CABGA 484 I Yes Tray
Availability
89HPES16H16ZABCGI8
Obsolete CABGA 484 I Yes Reel
Availability
89HPES16H16ZABCI
Obsolete CABGA 484 I No Tray
Availability
89HPES16H16ZABCI8
Obsolete CABGA 484 I No Reel
Availability
89HPES16H16ZABL
Obsolete FCBGA 484 C No Tray
Availability
89HPES16H16ZABLI
Obsolete FCBGA 484 I No Tray
Availability
89HPES16H16ZABR
Obsolete FCBGA 484 C No Tray
Availability
89HPES16H16ZABRI
Obsolete FCBGA 484 I No Tray
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
89PES16H16 Data Sheet Datasheet PDF 365 KB
89HPES16H16 Device Errata (Revision ZA) Errata PDF 122 KB
User Guides & Manuals
PCI Express Browser Rev 5.0.2 User Manual Manual PDF 2.56 MB
89PES16H16 Device User Manual Manual PDF 1.27 MB
Application Notes & White Papers
AN-701, Hot-Swap in PCIe Based Systems Application Note PDF 351 KB
AN-538 Hot-Plug Implementation in IDT PCI Express Switches Application Note PDF 167 KB
AN-572 Upstream Port Redundancy and Failover for System Interconnect Switches Application Note PDF 250 KB
PCNs & PDNs
PDN# : CQ-17-02R1 Quarterly Market Declined PDN (revision1) Product Discontinuation Notice PDF 647 KB
PDN# : CQ-17-02 Quarterly Market Declined PDN Product Discontinuation Notice PDF 898 KB
PCN# : A1505-01R1 Assembly Location Transfer from Amkor Philippines to Amkor Taiwan and ASEK Taiwan Product Change Notice PDF 524 KB
PCN# : A1505-01 Transfer Assembly Location ATP to ATT and ASEK on Select Products Product Change Notice PDF 632 KB
PCN# : A1302-02 (R1) Add alternate assembly site for selective FCBGA Product Change Notice PDF 115 KB
PCN# : A1302-02 Add alternate assembly site for selective FCBGA Product Change Notice PDF 114 KB
Downloads
PCI Express Browser Rev 5.0.2 Windows Installation - Digitally Signed Software Tool ZIP 104.57 MB
PCI Express Browser Rev 5.0.2 Windows Installation Software Tool ZIP 54.45 MB
PCI Express Browser Rev 4.9 Linux Installation Software Tool ZIP 48.85 MB
89PES16H16 BSDL (Revision ZA) Model - BSDL BSDL 30 KB
Other
89PES16H16 Product Brief Product Brief PDF 70 KB
22H16/16H16 Schematics Schematic PDF 3.69 MB
89EBPES22H16 Eval Board Cadence Schematics - Fab # 18-667-001 Schematic ZIP 2.70 MB

Boards & Kits

Part Number Title Type Company
89KTPES16H16 System Development Kit for the 89HPES16H16 PCI Express System Interconnect Switch Renesas