NPC 3-Level Inverter
Recommended IGBTs
TSC | ≧3μs | ≧5μs | ≧10μs | Non TSC | ||
---|---|---|---|---|---|---|
Frequency | 15k~20kHz | 5k~15kHz | 1k~5kHz | 10k~50kHz | 20k~100kHz | 10k~35kHz |
600V~ IGBT | RJP/H65Dx 【G7H】 |
RJP65M0x 【G7H】 |
RJP65Sx 【G7H】 |
RBNxxH65T1 【G8H】 |
RJP/H60Fx | |
RJP/H60Dx | RJH60Mx | RJP/H65T4x 【G7H】 |
||||
RJH60Vx | ||||||
1200V~ IGBT | RJH1CVx | RJH1CMx | RJP1CSx 【G7H】 |
RBNxxH125S1 【G8H】 |