Title | Information |
---|---|
Package Name | PTSB0054GA-B |
Package Previous Code | S54G5-80-9NF-1 |
JEITA Standard | P-TSOP(2)54-0400-0.80 |
Package Status | Active |
Package Type | TSOP(2) |
Class | IC |
Package Code | pkg_8295 |
Lead Count | 54 |
Pb (Lead) Free | Yes |
Length | 22.17mm |
Width | 10.11mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 22.17 x 10.11 x 1.2 |