Title | Information |
---|---|
Package Name | PLQP0176KE-A |
Package Previous Code | P176GM-50-GAR-2 |
JEITA Standard | P-LFQFP176-24x24-0.50 |
Package Status | Active |
Package Type | LFQFP |
Class | IC |
Package Code | pkg_2992 |
Lead Count | 176 |
Pb (Lead) Free | Yes |
Length | 24mm |
Width | 24mm |
Thickness | 1.6mm |
Pkg. Dimensions (mm) | 24 x 24 x 1.6 |