Title | Information |
---|---|
Package Description | PBGA 14.00x22.00x2.15 mm 1.27mm Pitch |
Package Status | Active |
Package Type | PBGA |
Class | PLASTIC |
Package Code | BG119 |
Category | 240 |
Lead Count | 119 |
Pb (Lead) Free | No |
Length | 14mm |
Pb Free Category | e0 |
Width | 22mm |
Thickness | 2.15mm |
Peak Reflow Temp | 225.00°C |
Pitch | 1.27mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 14.0 x 22.0 x 2.15 |