The ISL3179E and ISL3180E are high ESD protected, 3. 3V powered, single transceivers that meet both the RS-485 and RS-422 standards for balanced communication. Each device has low bus currents (+220μA/-150μA), so they present a “1/5 unit load” to the RS-485 bus. This allows up to 160 transceivers on the network without violating the RS-485 specification’s 32 unit load maximum, and without using repeaters. Receiver (Rx) inputs feature a “full fail-safe” design, which ensures a logic high Rx output if Rx inputs are floating, shorted, or terminated but undriven. The ISL3180E is configured for full duplex applications. The ISL3179E half duplex version multiplexes the Rx inputs and Tx outputs to allow a transceiver with an output disable function in 8 Ld packages. Hot plug circuitry ensures that the Tx and Rx outputs remain in a high impedance state while the power supply stabilizes.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL3179EFBZ circleActive Samples Available |
SOICN | Tube | 3 | 1.626 | Get Samples, |
ISL3179EFBZ-T circleActive |
SOICN | Reel | 3 | ||
ISL3179EFBZ-T7A circleActive |
SOICN | Reel | 3 | ||
ISL3179EFRZ circleActive Samples Available |
DFN | Tube | 3 | 1.626 | Get Samples, |
ISL3179EFRZ-T circleActive |
DFN | Reel | 3 | ||
ISL3179EFRZ-T7A circleActive |
DFN | Reel | 3 | 2.699 | |
ISL3179EIBZ circleActive Samples Available |
SOICN | Tube | 3 | 1.428 | Get Samples, |
ISL3179EIBZ-T circleActive |
SOICN | Reel | 3 | 1.428 | |
ISL3179EIBZ-T7A circleActive |
SOICN | Reel | 3 | ||
ISL3179EIRZ circleActive Samples Available |
DFN | Tube | 3 | 1.262 | Get Samples, |
ISL3179EIRZ-T circleActive |
DFN | Reel | 3 | 1.428 | |
ISL3179EIRZ-T7A circleActive |
DFN | Reel | 3 | 1.762 | |
ISL3179EIUZ circleActive Samples Available |
MSOP | Tube | 1 | Get Samples, | |
ISL3179EIUZ-T circleActive |
MSOP | Reel | 1 | ||
ISL3179EIUZ-T7A circleActive |
MSOP | Reel | 1 | 2.364 |