The ICL3221, ICL3222, ICL3223, ICL3232, ICL3241, ICL3243 (ISL32xx) devices are 3.0V to 5.5V powered RS-232 transmitters/receivers that meet ElA/TIA-232 and V.28/V.24 specifications, even at VCC = 3.0V. Targeted applications are PDAs, notebook, and laptop computers where the low operational power consumption and even lower standby power consumption are critical. Efficient on-chip charge pumps, coupled with manual and automatic power-down functions (except for the ICL3232), reduce the standby supply current to a 1µA trickle. Small footprint packaging, and the use of small, low value capacitors ensure board space savings as well. Data rates greater than 250kbps are ensured at worst case load conditions. This family is fully compatible with 3.3V only systems, mixed 3.3V and 5.0V systems, and 5.0V only systems. The ICL324x are 3-driver, 5-receiver devices that provide a complete serial port suitable for laptop or notebook computers. Both devices also include noninverting always-active receivers for “wake-up” capability. The ICL3221, ICL3223 and ICL3243 feature an automatic powerdown function that powers down the on-chip power-supply and driver circuits. Power-down occurs when an attached peripheral device is shut off or the RS-232 cable is removed, conserving system power automatically without changes to the hardware or operating system. These devices power up again when a valid RS-232 voltage is applied to any receiver input.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ICL3232CBNZ circleActive Samples Available |
SOICN | Tube | 3 | 1.098 | Get Samples, |
ICL3232CBNZ-T circleActive |
SOICN | Reel | 3 | 1.098 | |
ICL3232CPZ circleActive Samples Available |
PDIP | Tube | Not Applicable | 1.084 | Get Samples, |
ICL3232CVZ circleActive Samples Available |
TSSOP | Tube | 3 | 0.9373 | Get Samples, |
ICL3232CVZ-T circleActive Samples Available |
TSSOP | Reel | 3 | 0.9373 | Get Samples, |
ICL3232IBNZ circleActive Samples Available |
SOICN | Tube | 3 | 0.8787 | Get Samples, |
ICL3232IBNZ-T circleActive |
SOICN | Reel | 3 | ||
ICL3232IVZ circleActive Samples Available |
TSSOP | Tube | 3 | Get Samples, | |
ICL3232IVZ-T circleActive |
TSSOP | Reel | 3 | ||
ICL3232IVZ-T7A circleActive Samples Available |
TSSOP | Reel | 3 | 1.827 | Get Samples, |