The ISL79987 and ISL79988 integrate four, high-quality NTSC/PAL/SECAM video decoders that convert analog composite video signals to digital component YCbCr data for automotive applications. Each channel contains a 10-bit ADC that supports single-ended, differential, and pseudo differential composite video inputs. The ISL79987 and ISL79988 use a 4H-comb filter for separating luminance and chrominance to reduce cross noise artifacts, and proprietary clamp and gain controllers. Integrated short-to-battery and short-to-ground detection, advanced image enhancement capabilities such as the programmable Automatic Contrast Adjustment (ACA), and the MIPI-CSI2/ITU-R BT. 656 output interface make the ISL79987 and ISL79988 an ideal solution for the demands of automotive around view applications.
Video Processing
MIPI Output
Digital Output
Miscellaneous
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 205 KB | |
Datasheet | Log in to Download PDF 2.41 MB | |
2 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL79988ARZ circleActive Samples Available |
QFN | Tray | 3 | 7.982 | Get Samples, |
ISL79988ARZ-T circleActive Samples Available |
QFN | Reel | 3 | Get Samples, | |
ISL79988IRZ circleActive Samples Available |
QFN | Tray | 3 | 7.337 | Get Samples, |
ISL79988IRZ-T circleActive Samples Available |
QFN | Reel | 3 | Get Samples, |