The MK1728A-01 generates a low EMI output clock from a clock or crystal input. Operating at 2.5 V, the part is designed to dither the LCD interface clock for PDAs, printers, scanners, modems, copiers, and other applications. Using IDT's proprietary mix of analog and digital Phase-Locked Loop (PLL) technology, the device spreads the frequency spectrum of the output, reducing the frequency amplitude peaks by several dB. The MK1728A-01 offers both centered and down spread from a high-speed crystal or clock input. IDT offers many other clocks for computers and computer peripherals. Consult IDT when you need to remove crystals and oscillators from your board.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 171 KB | |
End Of Life Notice | PDF 161 KB | |
Product Change Notice | PDF 148 KB | |
End Of Life Notice | PDF 161 KB | |
End Of Life Notice | PDF 159 KB | |
Product Change Notice | PDF 361 KB | |
Product Change Notice | PDF 254 KB | |
End Of Life Notice | PDF 16 KB | |
8 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
TSSOP | 8 | C | Yes | Tube | ||
TSSOP | 8 | C | Yes | Reel | ||
SOIC | 8 | C | Yes | Tube | ||
SOIC | 8 | C | Yes | Reel |