The GX76471 is a low-power, high-performance, quad-channel linear driver chip that is designed for 400G/600G optical integrated transmitter small-form factor (SFF) modules for metro and long-haul applications.
The GX76471 integrates quad lanes of driver with SPI circuitry for DC controls on a single die. Each channel of driver has 100Ω differential AC-coupled input and 55Ω differential DC-coupled output, and linear output voltage of 2.8Vppd suitable for InP multi-level modulations.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 171 KB | |
Product Change Notice | PDF 134 KB | |
2 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
EPC |
Pkg. Type |
Temp. Grade |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
GX76471-DNT circleActive Samples Available |
DICEW | WAFER | E | WFP | 0 | Get Samples, |